(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dustproof Protective Equipment Vault

Dustproof Protective Equipment Vault

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,038.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-1081-21 SALE
8-1081-22 SALE
8-1081-23 SALE
8-1081-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Manufacturer Product Name Manufacturer Model Number JAN Code Material

฿ 51,892.00

฿ 41,513.60

DUST RESPIRATOR STORAGES 1 Piece(s) 40 Day(s) 450X450X902 Dustproof protective equipment vault SP-1 SP-1 4562108470445 Main Body Steel Product 1 unit

฿ 74,133.00

฿ 55,599.75

DUST RESPIRATOR STORAGES 1 Piece(s) 40 Day(s) 900X450X902 Dustproof protective equipment vault SP-2 SP-2 4562108470452 Main Body Steel Product 1 unit

฿ 15,038.00

฿ 12,030.40

DUST RESPIRATOR STORAGES 1 Piece(s) 40 Day(s) 450X450X700 Stand for the storage cabinet SP-1 which is used for storing dust-proof goods Frame for SP-1 4562108470469 - 1 unit

฿ 21,867.00

฿ 17,493.60

DUST RESPIRATOR STORAGES 1 Piece(s) 40 Day(s) 900X450X700 Stand for the storage cabinet SP-2 which is used for storing dust-proof goods Frame for SP-2 4562108470476 - 1 unit

Basic Specifications

  • Product Type
    Mask Storage
  • Other
    Option
  • Features
    Stores dust masks, dust-proof glasses etc. in order and hygienically. Keeps the inside of the cabinet hygienic by a filter, germicidal lamp, and circulation fan. Also usable on a table, and it can be connected with the dedicated stand in the vertical direction.
  • Power Supply
    AC100V50/60Hz
  • Sterilization lamp
    10WX1 pieces
  • Timer(Time)
    12
  • Caster(mm)
    ø51 (with Stoppers)
  • 1 unit

Product Description

Stores and organizes dust masks, dust-proof goggles etc. hygienically. The interior can be kept in a hygienic state with a filter and germicidal lamp / circulating fan. Also usable on a table, and can be connected vertically to the dedicated stand.

Part Number
8-1081-21 SALE
8-1081-22 SALE
8-1081-23 SALE
8-1081-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Manufacturer Product Name Manufacturer Model Number JAN Code Material

฿ 51,892.00

฿ 41,513.60

DUST RESPIRATOR STORAGES 1 Piece(s) 40 Day(s) 450X450X902 Dustproof protective equipment vault SP-1 SP-1 4562108470445 Main Body Steel Product 1 unit

฿ 74,133.00

฿ 55,599.75

DUST RESPIRATOR STORAGES 1 Piece(s) 40 Day(s) 900X450X902 Dustproof protective equipment vault SP-2 SP-2 4562108470452 Main Body Steel Product 1 unit

฿ 15,038.00

฿ 12,030.40

DUST RESPIRATOR STORAGES 1 Piece(s) 40 Day(s) 450X450X700 Stand for the storage cabinet SP-1 which is used for storing dust-proof goods Frame for SP-1 4562108470469 - 1 unit

฿ 21,867.00

฿ 17,493.60

DUST RESPIRATOR STORAGES 1 Piece(s) 40 Day(s) 900X450X700 Stand for the storage cabinet SP-2 which is used for storing dust-proof goods Frame for SP-2 4562108470476 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1