(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Mask G-7-06 (With Fit Checker)

Gas Mask G-7-06 (With Fit Checker)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 1-4547-11

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Manufacturer Product Name
    Gas mask G7-06, with fitting checker
  • Manufacturer Model Number
    G-7-06
  • JAN Code
    4984596235151
  • Features
    The face piece has a double layered structure for the hood to prevent entry of harmful substances from the exhalation valve, and to improve downward sight. Since it has a built-in fit checker, a fit test tool is not required. Highly effective voice transmission makes conversation easy.
  • Specification details
    With fitting checker
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    100
  • Canister for use
    KGC-10 Type Series (Optional/P.1658)
  • National Certification Number
    No. TN382
  • 1 pc.
Part Number
1-4547-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 963.00

GAS RESPIRATORS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Manufacturer Product Name
    Gas mask G7-06, with fitting checker
  • Manufacturer Model Number
    G-7-06
  • JAN Code
    4984596235151
  • Features
    The face piece has a double layered structure for the hood to prevent entry of harmful substances from the exhalation valve, and to improve downward sight. Since it has a built-in fit checker, a fit test tool is not required. Highly effective voice transmission makes conversation easy.
  • Specification details
    With fitting checker
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    100
  • Canister for use
    KGC-10 Type Series (Optional/P.1658)
  • National Certification Number
    No. TN382
  • 1 pc.

Product Description

Gas mask with built-in fit checker.
[Features]
· Lightweight, single-type, suitable for painting work.
· Double-layer bonnet-type structure protects the exhalation valve.
· Fit testing tools are not required.
· Voice transmission is effective, so conversation is easy.
[Applications]
· Painting work, de-greasing cleaning work using organic solvents, handling of chemicals, work carried out in environments with toxic gases.

Specifications of 1-4547-11

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Manufacturer Product Name
    Gas mask G7-06, with fitting checker
  • Manufacturer Model Number
    G-7-06
  • JAN Code
    4984596235151
  • Features
    The face piece has a double layered structure for the hood to prevent entry of harmful substances from the exhalation valve, and to improve downward sight. Since it has a built-in fit checker, a fit test tool is not required. Highly effective voice transmission makes conversation easy.
  • Specification details
    With fitting checker
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    100
  • Canister for use
    KGC-10 Type Series (Optional/P.1658)
  • National Certification Number
    No. TN382
  • 1 pc.
Part Number
1-4547-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 963.00

GAS RESPIRATORS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Gas Mask G-7-06 Specifications

Gas mask G-7-06, with fit checker: related images

G-7-06 external appearance

Gas mask G-7-06, with fit checker: related images

Example of set-up (canister sold separately)

  • Part number: 1-4547-11
  • Model number: G-7-06
  • Gas concentration 0.1% or less
  • Face part materials: Silicone rubber
  • Mass: 100 g or less
  • With fit checker
  • Japanese National Product Certification Number: No. TN382
  • Set contents: gas mask only
  • Canister used: KGC-10 series (sold separately)

*Canister not included.

Developer's Perspective

 

A world first, the built-in "fit checker" enables checking of the fit seal.