Particulate Respirator, Hi-Luck 350/650

Brand :
AS ONE

Caution

  • Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Product Description

Foldable dust mask with form-retention construction.
[Features]
· Free Fit (FF) lip shaped to fit most face sizes and shapes easily, to deliver greater sealing.
· Straps can be adjusted while wearing the mask.
· Hi-Luck 650 uses a high performance bi-pro micron filter.
[Applications]
· Welding work, polishing work, demolition work, liquid chemical spray work, work handling powder materials.

Dust Mask, Hi-Luck 350/650 Specifications

Dust Mask Hi-Luck 350/650: related images

Hi-Luck 350 external appearance

  • Part number: 6-8386-11
  • Model number: Hi-Luck 350
  • Usage limit (time): 13 hours
  • Particle filtering efficiency (NaCl particles): 95.0% or more (98.35%)
  • Inhalation/exhalation resistance: 50 Pa or less (average value 35 Pa)
  • Japan national product certification number: No. TM339
  • NIOSH N95 approved
  • Condensation prevention filter
  • Classification: DS2
Dust Mask Hi-Luck 350/650: related images

Hi-Luck 650 external appearance

  • Part number: 6-8386-12
  • Model number: Hi-Luck 650
  • Usage limit (time): 20 hours
  • Particle filtering efficiency (NaCl particles): 95.0% or more (98.71%)
  • Inhalation/exhalation resistance: 50 Pa or less (average value 35 Pa)
  • Japanese national product certification number: No. TM341
  • Condensation prevention filter
  • Classification: DS2

Developer's Perspective

 

With a FF lip shape developed to fit most face sizes and shapes easily. Design follows the movement of the face, so it adapts naturally to the face for a perfect fit.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Particulate Respirator, Hi-Luck 350/650 | AS ONE | MISUMI Thailand