(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type B is a combination insert of sintered chip breaker and polished blade. In addition, breaker shapes differ between outer diameter and inner diameter. (BMA grade only)
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | work material | O.D./ I.D. (For Threading) | Pitch (for Threading) | I.C. Inch | Carmex Grade | L (mm) | X (mm) | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,528.00 | CRM THREADING TOOLS | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Major Diameter | 1 | 1/4 | BMA | 11 | 0.7 | 0.7 | ||
฿ 8,528.00 | CRM THREADING TOOLS | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Major Diameter | 1.5 | 1/4 | BMA | 11 | 0.8 | 1.0 | ||
฿ 8,528.00 | CRM THREADING TOOLS | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Major Diameter | 1.25 | 1/4 | BMA | 11 | 0.8 | 0.9 | ||
฿ 847.69 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Major Diameter | 0.75 | 3/8 | P25C | 16 | 0.6 | 0.6 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Major Diameter | 1 | 3/8 | P25C | 16 | 0.7 | 0.7 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Major Diameter | 1.5 | 3/8 | P25C | 16 | 0.8 | 1.0 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Major Diameter | 1.25 | 3/8 | P25C | 16 | 0.8 | 0.9 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Major Diameter | 1.75 | 3/8 | P25C | 16 | 0.9 | 1.2 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Major Diameter | 2 | 3/8 | P25C | 16 | 1.0 | 1.3 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Major Diameter | 2.5 | 3/8 | P25C | 16 | 1.1 | 1.5 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Major Diameter | 3 | 3/8 | P25C | 16 | 1.2 | 1.6 | |||
฿ 847.69 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Minor Diameter | 0.75 | 3/8 | P25C | 16 | 0.6 | 0.6 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Minor Diameter | 1 | 3/8 | P25C | 16 | 0.6 | 0.7 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Minor Diameter | 1.5 | 3/8 | P25C | 16 | 0.8 | 1.0 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Minor Diameter | 1.25 | 3/8 | P25C | 16 | 0.8 | 0.9 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Minor Diameter | 1.75 | 3/8 | P25C | 16 | 0.9 | 1.2 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Minor Diameter | 2 | 3/8 | P25C | 16 | 1.0 | 1.3 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Minor Diameter | 2.5 | 3/8 | P25C | 16 | 1.1 | 1.5 | |||
฿ 711.63 | CRM TURNING TOOL | 10 Piece(s) | 3 Day(s) | Steel | Minor Diameter | 3 | 3/8 | P25C | 16 | 1.1 | 1.5 |
Loading...
Shape | T (Triangular) | Application | Tapping | Available corners | 3 |
---|---|---|---|---|---|
Breaker Use | Finish | Selfishly | Right Handed | Screw Types (for threading) | ISO Meter 60° |
How can we improve?
How can we improve?