1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Finishing Blade 60° (Part Number)

No Finishing Blade 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 711.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Type B is a combination insert of sintered chip breaker and polished blade. In addition, breaker shapes differ between outer diameter and inner diameter. (BMA grade only)

Part Number
16ERA60P25C
16ERG60P25C
16IRA60P25C
16IRG60P25C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D./ I.D. (For Threading) Number of threads (for threading) Pitch (for Threading) X
(mm)
Y
(mm)

฿ 711.63

CRM TURNING TOOL 10 Piece(s) 3 Day(s) Major Diameter48-160.5-1.50.80.9

฿ 711.63

CRM TURNING TOOL 10 Piece(s) 3 Day(s) Major Diameter14-81.75-3.01.21.7

฿ 711.63

CRM TURNING TOOL 10 Piece(s) 3 Day(s) Minor Diameter48-160.5-1.50.80.9

฿ 711.63

CRM TURNING TOOL 10 Piece(s) 3 Day(s) Minor Diameter14-81.75-3.01.21.7

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
work material Steel Breaker Use Finish Selfishly Right Handed
Screw Types (for threading) General-purpose 60° I.C. Inch 3/8 Carmex Grade P25C
L(mm) 16