1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Series Interchangeable Lens System

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Round Series Interchangeable Lens System
  • Round Series Interchangeable Lens System
  • Round Series Interchangeable Lens System
  • Round Series Interchangeable Lens System
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,593.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replacement lens for the Round Series.

 
Part Number
2X
3X
8X
10X
12X
15X
WIDE2X
WIDE3X
WIDE4X
X4
X6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Magnification
(x)
Lens Size
(mm)
Focal Distance
(mm)
Mounting Type Type Series (type) Weight
(g)
Product Dimensions
(mm)
Specifications, description Box Dimensions
(mm)
Power Consumption
(W)

฿ 5,593.99

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) 45 Day(s) Accessory2φ130160-Power-Up LensO-STAGE400-Lens Composition: 1-Piece Lens--

฿ 999,999,999.00

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) Quote Accessory3φ130130-Power-Up LensO-STAGE500-Lens Composition: 1-Piece Lens--

฿ 999,999,999.00

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) Quote Accessory8φ9054-Power-Up LensO-STAGE1300-Lens Composition: 4-Piece Lens--

฿ 999,999,999.00

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) Quote Accessory10φ9043-Power-Up LensO-STAGE1350-Lens Composition: 4-Piece Lens--

฿ 999,999,999.00

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) Quote Accessory12φ9030-Power-Up LensO-STAGE1670-Lens Composition: 5-Piece 3-Subgroup Lens--

฿ 999,999,999.00

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) Quote Accessory15φ9030-Power-Up LensO-STAGE1560-Lens Composition: 6-Piece 3-Subgroup Lens--

฿ 999,999,999.00

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) Quote Stand-Type Magnifying Glass2180×220-Clamp Mounting Type StandTable Stand TypeWIDE13700Full height 375Table Stand TypeWidth 400 x Depth 420 Height 3622

฿ 999,999,999.00

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) Quote Stand-Type Magnifying Glass2180×220-Clamp Mounting Type StandTable Stand TypeWIDE11500Full height 375Long Bar Type (Clamp Mounting Type Stand)Width 150 x Depth 150 Height 8022

฿ 999,999,999.00

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) Quote Stand-Type Magnifying Glass2180×220-Clamp Mounting Type Free Arm-WIDE12500-Free Arm Type (Clamp Mounting Type)Width 150 x Depth 150 Height 8022

฿ 11,050.01

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) 45 Day(s) Accessory4φ130110-Power-Up LensO-STAGE700-Lens Composition: 2-Piece Lens--

฿ 23,083.00

฿ 18,466.40

INTERCHANGEABLE LENS SYSTEM 1 Piece(s) 16 Day(s) Accessory6φ10582-Power-Up LensO-STAGE570-Lens Composition: 2-Piece Lens--

Loading...

  1. 1