(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mininert Valve Inner Lid

Mininert Valve Inner Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 455.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-109-01
5-109-02
5-109-03
5-109-04
5-109-05
5-109-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Part Number Applicable Vial Diameter
(φ mm)
Internal Capacity

฿ 982.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-12, 12 pcs SL-12 MV-03・MV-10・CV-35 12 1 Box (12 pcs)

฿ 1,000.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-13, 12 pcs SL-13 CV-70 13 1 Box (12 pcs)

฿ 1,068.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-16, 12 pcs SL-16 CV-140 16 1 Box (12 pcs)

฿ 1,227.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-18, 12 pcs SL-18 MV-30・MV-50・MV-100 18 1 Box (12 pcs)

฿ 1,478.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-22, 12 pcs SL-22 CV-400 22 1 Box (12 pcs)

฿ 455.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-7, 12 pcs SL-7 CV-15 7 1 Box (12 pcs)

Basic Specifications

  • Product Type
    Optional Item
  • Option Types
    Other
  • Material
    Silicone rubber (PTFE processing)
  • Internal Capacity
    1 Box (12 pcs)

Product Description

Replacement septum for pierce vials or mini vials.
[Features]
· Septum: PTFE / silicone, Size: ø12 (diameter 12 mm).
[Applications]
· Compatible vials: CV-35, MV-3&1.

Part Number
5-109-01
5-109-02
5-109-03
5-109-04
5-109-05
5-109-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Part Number Applicable Vial Diameter
(φ mm)
Internal Capacity

฿ 982.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-12, 12 pcs SL-12 MV-03・MV-10・CV-35 12 1 Box (12 pcs)

฿ 1,000.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-13, 12 pcs SL-13 CV-70 13 1 Box (12 pcs)

฿ 1,068.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-16, 12 pcs SL-16 CV-140 16 1 Box (12 pcs)

฿ 1,227.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-18, 12 pcs SL-18 MV-30・MV-50・MV-100 18 1 Box (12 pcs)

฿ 1,478.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-22, 12 pcs SL-22 CV-400 22 1 Box (12 pcs)

฿ 455.00

GLASS CONTAINERS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Mininert Valve Inner Lid SL-7, 12 pcs SL-7 CV-15 7 1 Box (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Inside Lid

Inside Lid: related images

Inside Lid image

Common specifications

  • Material: silicone rubber (PTFE processed)

Specifications of 5-109-01

  • Diameter: ø12 (diameter 12 mm)
  • Compatible vials: MV-03/MV-10/CV-35

Specifications of 5-109-02

  • Diameter: ø13 (diameter 13 mm)
  • Compatible vials: CV-70

Specifications of 5-109-03

  • Diameter: ø16 (diameter 16 mm)
  • Compatible vials: CV-140