Pierce Vial

Brand :
AS ONE

Caution

    Product Description

    Utility vial for concentration, reactions and storage.
    [Features]
    · Autoclavable.
    · Sample can be taken in and out with a syringe without contact with the ambient air.
    · Vial bottle: borosilicate glass.
    · Thread standard: 8-425.
    · Cap: phenolic resin.
    · Septum: PTFE / silicone.
    [Applications]
    · Ideal as a sampling tube for minuscule samples and gas chromatography.

    Details Of Pierce Vial

    Pierce Vial: related images

    Pierce Vial image

    Common specifications

    • Color: clear
    • Material: high-quality borosilicate glass
    • Autoclavable

    Specifications of 5-106-01

    • Capacity: 1.5 mL
    • Opening inner diameter × body diameter × overall height: ø5.0 (diameter 5.0 mm) × ø12 (diameter 12 mm) × 32 mm

    Specifications of 5-106-02

    • Capacity: 3.5 mL
    • Opening inner diameter × body diameter × overall height: ø8.3 (diameter 8.3 mm) × ø15 (diameter 15 mm) × 45 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pierce Vial | AS ONE | MISUMI Thailand