(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-851-05 |
9-851-07 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | JAN Code | Part Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,379.00 |
GLASS CONTAINERS | 1 Pack(s) |
110 Pieces Per Package |
Same day | 10ml | Laboran Sample Tube Bottle No.3 10 mL White | 4562108507264 | No.3 | 1 Box (110 pcs) | ||
฿ 2,627.00 |
GLASS CONTAINERS | 1 Pack(s) |
55 Pieces Per Package |
Same day | 20ml | Laboran Sample Tube Bottle No.5 20 mL White | 4562108507288 | No.5 | 1 Box (55 pcs) |
Sample vial made of borosilicate glass.
Part Number |
---|
9-851-05 |
9-851-07 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | JAN Code | Part Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,379.00 |
GLASS CONTAINERS | 1 Pack(s) |
110 Pieces Per Package |
Same day | 10ml | Laboran Sample Tube Bottle No.3 10 mL White | 4562108507264 | No.3 | 1 Box (110 pcs) | ||
฿ 2,627.00 |
GLASS CONTAINERS | 1 Pack(s) |
55 Pieces Per Package |
Same day | 20ml | Laboran Sample Tube Bottle No.5 20 mL White | 4562108507288 | No.5 | 1 Box (55 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?