(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push Down Dispenser Bottle, 170 mL / 280 mL Capacity

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 803.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4612-01
1-4613-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Part Number Diameter×Total Height
(mm)
Internal Capacity

฿ 1,135.00

GLASS CONTAINERS 1 Piece(s) Same day 170ml Hand Wrap 200 4562108506939 200 φ85X108 1 pc.

฿ 803.00

GLASS CONTAINERS 1 Piece(s) Same day 280ml Hand Wrap 500 4562108506946 500 φ85X140 1 pc.

Basic Specifications

  • Product Type
    Hand Wrap
  • Material
    Main body / Soda glass, Cap and Inner cap / PP (polypropylene), Pump / Nickel-plated brass, Tube/PTFE (polytetrafluoroethylene)
  • Features
    Since a certain amount of liquid is delivered without excess, it saves the liquid used. As the outlet is not opened, the liquid will not evaporate. Liquid does not easily spill even when tipped. Since it discharges liquid simply with a light push on the head, workability is improved. It has a lid on the liquid outlet so that liquid does not spill out.
  • Footnotes
    Price per 1 unit.
  • Internal Capacity
    1 pc.

Product Description

A push-type glass container for use in wiping work involving chemicals.
[Features]
· Because the mouth does not open, the liquid inside will not evaporate.
· A fixed amount of liquid is dispensed and no excess is let out, so the liquid can be conserved.
· Even if it is knocked over, it is unlikely for liquid to spill.
· Since the liquid comes out just by gently pressing the head portion, usability is improved.
· To prevent liquid from flying out, there is a cover on top of the liquid outlet.
[Applications]
· Ideal for wiping work and using chemicals.

Part Number
1-4612-01
1-4613-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name JAN Code Part Number Diameter×Total Height
(mm)
Internal Capacity

฿ 1,135.00

GLASS CONTAINERS 1 Piece(s) Same day 170ml Hand Wrap 200 4562108506939 200 φ85X108 1 pc.

฿ 803.00

GLASS CONTAINERS 1 Piece(s) Same day 280ml Hand Wrap 500 4562108506946 500 φ85X140 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fixed quantity of liquid is scrambled so no extra can save the liquid.

Usage

●Quantitative use of alcohol, IPA, thinner etc.

Specification

●Main Body Materials:Soda Glass
●Country of Manufacture:Made in Japan

Materials

●Pump: Brass/Nickel Plate
●TUBE: Fluorine Resin(PTFE)