Dropper Bottle, White/Brown, 10 To 120 mL Capacity

Caution
Product Description
Square dropper bottle made of white and brown glass.
[Features]
· Glass container in which the main body is made of soda-lime glass.
· Combination of a container, cap and dropper.
2 Types Of Square-Shaped Glass Dropper Bottles, Clear Or Amber

2 types of square-shaped glass dropper bottles, clear or amber.
For 10 to 30 mL, 24 bottles included, and for 60 to 120 mL, 12 bottles included.
About The Product Specifications
Material
- Main unit: soda-lime glass; glass dropper: borosilicate glass
- Hole cap: PP (polypropylene)
- Dropper rubber: natural rubber
- Overcap: urea resin
| Part No. | Capacity (mL) | Body Diameter × Total Height (mm) | Color |
|---|---|---|---|
| 5-134-01 | 10 | 32 × 69.4 | White |
| 5-134-02 | 20 | 32 × 87.2 | White |
| 5-134-03 | 30 | 36.3 × 104 | White |
| 5-134-04 | 60 | 44 × 112.4 | White |
| 5-134-05 | 120 | 53 × 125.7 | White |
| 5-135-01 | 10 | 32 × 69.4 | Amber |
| 5-135-02 | 20 | 32 × 87.2 | Amber |
| 5-135-03 | 30 | 36.3 × 104 | Amber |
| 5-135-04 | 60 | 44 × 112.4 | Amber |
| 5-135-05 | 120 | 53 × 125.7 | Amber |
Product Description: Dropper Bottle (Square-Shaped Glass) 5-134-01 to 5-135-01 to 05
Container Part (Soda Glass)

Capacity guideline (fill line)
| Part No. | Capacity (mLw) | Body Diameter | Container Height | Overall Height* |
|---|---|---|---|---|
| -01 | 10 | 32 | 47 | 65 |
| -02 | 20 | 32 | 65 | 85 |
| -03 | 30 | 36.3 | 75 | 100 |
| -04 | 60 | 44 | 83 | 115 |
| -05 | 120 | 53 | 95 | 125 |
(Unit: mm)
*Overall height when using an overcap
Dropper Part (Borosilicate Glass: Tip Part)

Consists of dropper rubber, hole cap and glass dropper.
| Part No. | Body Diameter | Length | Compatible Products |
|---|---|---|---|
| -01 | 7 | 46 | S-10 |
| -02 | 7 | 62 | S-20 |
| -03 | 9 | 70 | S-30 |
| -04 | 9 | 80 | S-60 |
| -05 | 9 | 90 | S-120 |
*Dropper rubber > NR (gray)
*Hole cap > PP
Overcap > Urea Resin

Cup