(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jam Jar

Jam Jar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4953-03

  • Product Type
    Storage bottle
  • Capacity
    107ml
  • Manufacturer Product Name
    Jam bottle circle 107, 8 pcs
  • Part Number
    Round 107
  • Mouth Inner Diameter x Body Diameter x Total Height(mm)
    φ43Xφ63X65
  • Material
    Body / regular glass, Cap: tin plate
  • Other specifications
    With Cap
  • Internal Capacity
    1 Box (8 pcs)
Part Number
1-4953-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,084.10

GLASS CONTAINERS 1 Pack(s)

8 Pieces Per Package

31 Day(s) 1 Box (8 pcs)

Basic Specifications

  • Product Type
    Storage bottle
  • Capacity
    107ml
  • Manufacturer Product Name
    Jam bottle circle 107, 8 pcs
  • Part Number
    Round 107
  • Mouth Inner Diameter x Body Diameter x Total Height(mm)
    φ43Xφ63X65
  • Material
    Body / regular glass, Cap: tin plate
  • Other specifications
    With Cap
  • Internal Capacity
    1 Box (8 pcs)

Product Description

A short, round jam jar made from glass.

Specifications of 1-4953-03

  • Product Type
    Storage bottle
  • Capacity
    107ml
  • Manufacturer Product Name
    Jam bottle circle 107, 8 pcs
  • Part Number
    Round 107
  • Mouth Inner Diameter x Body Diameter x Total Height(mm)
    φ43Xφ63X65
  • Material
    Body / regular glass, Cap: tin plate
  • Other specifications
    With Cap
  • Internal Capacity
    1 Box (8 pcs)
Part Number
1-4953-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,084.10

GLASS CONTAINERS 1 Pack(s)

8 Pieces Per Package

31 Day(s) 1 Box (8 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1