(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cap for Glass Medium Bottle

Cap for Glass Medium Bottle

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-8811-02

  • Product Type
    Optional Item
  • Option Types
    Cap
  • Manufacturer Product Name
    Vitreous Culture Media Bottle Caps 2132-1003
  • Part Number
    2132-1003
  • Applicable Part
    Suitable Cap Size: GL45
  • Port size(mm)
    1/9.53, 2/6.35
  • Number of Ports
    3
  • Material
    Body: PSF (Polysulfone), Insert Part: Platinum Reinforced Silicon
  • Features
    Sterile transfer of solutions from general glass culture media bottles is possible.
  • Other specifications
    Autoclave Possible
Part Number
1-8811-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,592.00

฿ 12,473.60

GLASS CONTAINERS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Optional Item
  • Option Types
    Cap
  • Manufacturer Product Name
    Vitreous Culture Media Bottle Caps 2132-1003
  • Part Number
    2132-1003
  • Applicable Part
    Suitable Cap Size: GL45
  • Port size(mm)
    1/9.53, 2/6.35
  • Number of Ports
    3
  • Material
    Body: PSF (Polysulfone), Insert Part: Platinum Reinforced Silicon
  • Features
    Sterile transfer of solutions from general glass culture media bottles is possible.
  • Other specifications
    Autoclave Possible

Product Description

Allows for aseptic transfer of solutions from general glass bottles.

Specifications of 1-8811-02

  • Product Type
    Optional Item
  • Option Types
    Cap
  • Manufacturer Product Name
    Vitreous Culture Media Bottle Caps 2132-1003
  • Part Number
    2132-1003
  • Applicable Part
    Suitable Cap Size: GL45
  • Port size(mm)
    1/9.53, 2/6.35
  • Number of Ports
    3
  • Material
    Body: PSF (Polysulfone), Insert Part: Platinum Reinforced Silicon
  • Features
    Sterile transfer of solutions from general glass culture media bottles is possible.
  • Other specifications
    Autoclave Possible
Part Number
1-8811-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,592.00

฿ 12,473.60

GLASS CONTAINERS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1