(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cap for Screw Cap Bottle for Hard Tubes

Cap for Screw Cap Bottle for Hard Tubes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7405-01

  • Product Type
    Optional Item
  • Option Types
    Cap
  • Manufacturer Product Name
    Cap for Screw Cap Bottle BL60608
  • Part Number
    BL60608
  • Specifications
    No Valve
  • Connection tube O.D.(φ mm)
    1/16" to 2 or 2.1 to 4.0
  • Number of Ports
    4
  • Material
    Thread Area, Socket / Glass Fiber Reinforced PP (Polypropylene), Nut / Glass Fiber Reinforced PA (Polyamide)
  • Features
    Bottle cap for GL45 that perforates and joins hard tubes made from fluoropolymer, etc. The included silicone stoppers can also be used as 2nd or 3rd ports. The cap alone can be rotated during installation/removal without twisting the tube.
  • Other specifications
    Not Autoclavable
  • Accessory
    Replacement Nut · Small x 4 pcs. Replacement Silicone O-Ring · Small x 4 pcs. Replacement Silicone O-Ring · Large x 4 pcs. Replacement Closure Silicone Plug x 4 pcs. each
  • Internal Capacity
    1 pc.
Part Number
1-7405-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,927.10

GLASS CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Optional Item
  • Option Types
    Cap
  • Manufacturer Product Name
    Cap for Screw Cap Bottle BL60608
  • Part Number
    BL60608
  • Specifications
    No Valve
  • Connection tube O.D.(φ mm)
    1/16" to 2 or 2.1 to 4.0
  • Number of Ports
    4
  • Material
    Thread Area, Socket / Glass Fiber Reinforced PP (Polypropylene), Nut / Glass Fiber Reinforced PA (Polyamide)
  • Features
    Bottle cap for GL45 that perforates and joins hard tubes made from fluoropolymer, etc. The included silicone stoppers can also be used as 2nd or 3rd ports. The cap alone can be rotated during installation/removal without twisting the tube.
  • Other specifications
    Not Autoclavable
  • Accessory
    Replacement Nut · Small x 4 pcs. Replacement Silicone O-Ring · Small x 4 pcs. Replacement Silicone O-Ring · Large x 4 pcs. Replacement Closure Silicone Plug x 4 pcs. each
  • Internal Capacity
    1 pc.

Product Description

Has projection in which a tube with a φ6 mm inner diameter can be inserted

Specifications of 1-7405-01

  • Product Type
    Optional Item
  • Option Types
    Cap
  • Manufacturer Product Name
    Cap for Screw Cap Bottle BL60608
  • Part Number
    BL60608
  • Specifications
    No Valve
  • Connection tube O.D.(φ mm)
    1/16" to 2 or 2.1 to 4.0
  • Number of Ports
    4
  • Material
    Thread Area, Socket / Glass Fiber Reinforced PP (Polypropylene), Nut / Glass Fiber Reinforced PA (Polyamide)
  • Features
    Bottle cap for GL45 that perforates and joins hard tubes made from fluoropolymer, etc. The included silicone stoppers can also be used as 2nd or 3rd ports. The cap alone can be rotated during installation/removal without twisting the tube.
  • Other specifications
    Not Autoclavable
  • Accessory
    Replacement Nut · Small x 4 pcs. Replacement Silicone O-Ring · Small x 4 pcs. Replacement Silicone O-Ring · Large x 4 pcs. Replacement Closure Silicone Plug x 4 pcs. each
  • Internal Capacity
    1 pc.
Part Number
1-7405-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,927.10

GLASS CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1