Screw Cap Bottle, Round (White)

Brand :
AS ONE

Caution

    Product Description

    Multipurpose bottle that can be used as a storage container.
    [Features]
    ·Made of glass equivalent to JISR353 "borosilicate glass-1".
    ·The bottom of the bottle has small balls attached to it to reduce the contact area.
    ·Only the glass part can be dry heat sterilized.
    ·Features a uniform thickness for increased mechanical strength.
    [Applications]
    ·Preservation of samples in research and experiment sites.

    Details of Round White Screw Cap Bottle

    Round White Screw Cap Bottle: related images

    Round White Screw Cap Bottle image

    Common specifications

    • With clear cap
    • DURAN
    • *When autoclaving, be sure to remove the cap or loosen it by one rotation or more.
    • *Only glass bottles can be used for dry heat sterilization.

    Specifications of 2-035-01

    • Internal diameter: ø17 (diameter 17 mm)
    • Capacity: 50 mL
    • External diameter × height: ø46 × 87 (diameter 46 × 87 mm)
    • Screw cap standard: GL-32

    Specifications of 2-035-02

    • Internal diameter: ø30 (diameter 30 mm)
    • Capacity: 100 mL
    • External diameter × height: ø56 × 100 (diameter 56 × 100 mm)
    • Screw cap standard: GL-45

    Specifications of 2-035-03

    • Internal diameter: ø30 (diameter 30 mm)
    • Capacity: 250 mL
    • External diameter × height: ø70 × 138 (diameter 70 × 138 mm)
    • Screw cap standard: GL-45

    Development Secret

     

    We started dealing with this product in response to a wide range of needs for a storage vessel of high-purity medicines, test drugs and standard liquids for analysis, etc., in the field of biotechnology.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Screw Cap Bottle, Round (White) | AS ONE | MISUMI Thailand