(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Bottle

Medium Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4994-08

  • Product Type
    Screw Cap Bottle
  • Capacity
    5000ml
  • Screw Cap Standard
    GL-45
  • Manufacturer Product Name
    PYREX Medium Bottle 5000 mL
  • Color
    Transparency
  • Size(mm)
    181X335X30
  • Material
    Main body: PYREX® borosilicate glass, Cap and seal ring: PP (polypropylene)
  • Features
    Made of borosilicate glass and excellent in heat and chemical resistance. Plug seal type and superior in airtightness. Under normal pressure, it withstands up to 147°C.
  • Footnotes
    Price per 1 piece. When autoclaving, be sure to have the cap removed or loosened by one rotation or more. * Use the separately sold red cap and ring (red) for high temperatures (2-9859-17) for dry heat sterilization.
  • Internal Capacity
    1 pc.
Part Number
1-4994-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 9,789.00

GLASS CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Screw Cap Bottle
  • Capacity
    5000ml
  • Screw Cap Standard
    GL-45
  • Manufacturer Product Name
    PYREX Medium Bottle 5000 mL
  • Color
    Transparency
  • Size(mm)
    181X335X30
  • Material
    Main body: PYREX® borosilicate glass, Cap and seal ring: PP (polypropylene)
  • Features
    Made of borosilicate glass and excellent in heat and chemical resistance. Plug seal type and superior in airtightness. Under normal pressure, it withstands up to 147°C.
  • Footnotes
    Price per 1 piece. When autoclaving, be sure to have the cap removed or loosened by one rotation or more. * Use the separately sold red cap and ring (red) for high temperatures (2-9859-17) for dry heat sterilization.
  • Internal Capacity
    1 pc.

Product Description

Made of borosilicate glass, and features outstanding heat resistance and chemical resistance.

Specifications of 1-4994-08

  • Product Type
    Screw Cap Bottle
  • Capacity
    5000ml
  • Screw Cap Standard
    GL-45
  • Manufacturer Product Name
    PYREX Medium Bottle 5000 mL
  • Color
    Transparency
  • Size(mm)
    181X335X30
  • Material
    Main body: PYREX® borosilicate glass, Cap and seal ring: PP (polypropylene)
  • Features
    Made of borosilicate glass and excellent in heat and chemical resistance. Plug seal type and superior in airtightness. Under normal pressure, it withstands up to 147°C.
  • Footnotes
    Price per 1 piece. When autoclaving, be sure to have the cap removed or loosened by one rotation or more. * Use the separately sold red cap and ring (red) for high temperatures (2-9859-17) for dry heat sterilization.
  • Internal Capacity
    1 pc.
Part Number
1-4994-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 9,789.00

GLASS CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1