(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1914-01 |
1-1915-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Manufacturer Model | Details Type | Power Supply | Air Consumption Amount | Number Of Rotations | Maximum Number of Rotation | Maximum Output | Specifications | Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 111,107.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | Pressure Tank TMC10-KX125A | TMC10-KX125A | Electric stirrer provided | AC100V 25W | - | 18~280rpm | - | - | Pressure adjustment regulator, pressure gauge and safety valve included. Speed control included | Liquid can be discharged from either the upper part or the lower part of the tank. | 1 pc. | ||
฿ 123,361.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | Stainless Steel Pressurized Container TMC10KY110A | TMC10-KY110A | With Air Stirrer | - | 200L/min | - | 1,100 rpm (variable) | 73.5W | Pressure adjustment regulator, pressure gauge and safety valve included. | Liquid can be discharged from either the upper part or the lower part of the tank. Air motor type and can be used in an explosion prevention area. | 1 pc. |
[Specifications]
·Liquid can be discharged from either the top or bottom of the tank.
·Operating pressure: 0.49 MPa or less
Part Number |
---|
1-1914-01 |
1-1915-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Product Name | Manufacturer Model | Details Type | Power Supply | Air Consumption Amount | Number Of Rotations | Maximum Number of Rotation | Maximum Output | Specifications | Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 111,107.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | Pressure Tank TMC10-KX125A | TMC10-KX125A | Electric stirrer provided | AC100V 25W | - | 18~280rpm | - | - | Pressure adjustment regulator, pressure gauge and safety valve included. Speed control included | Liquid can be discharged from either the upper part or the lower part of the tank. | 1 pc. | ||
฿ 123,361.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | Stainless Steel Pressurized Container TMC10KY110A | TMC10-KY110A | With Air Stirrer | - | 200L/min | - | 1,100 rpm (variable) | 73.5W | Pressure adjustment regulator, pressure gauge and safety valve included. | Liquid can be discharged from either the upper part or the lower part of the tank. Air motor type and can be used in an explosion prevention area. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?