Stainless Steel Pressurized Container, Capacity 1.3 To 3.4 L

Caution
Product Description
A stainless-steel pressurized container that does not need cleaning.
[Features]
· Materials are not directly placed in the tank due to the internal container system, so the main body of the pressurizer does not need to be cleaned.
· Commercially available containers can also be placed in it.
[Applications]
· Resist discharge of a spin coater.
· Discharge of UV resin, all types of chemicals and solvents.
Stainless Steel Pressurized Container Whose Main Unit Does Not Need Cleaning

Inner container

Inner container
There is no need to clean the main unit of the pressurizer because it is an inner container type, and the material is not loaded directly into the tank.
Commercially available containers can also be placed in it.
| Part No. | Model Number | Capacity (L) | Size (mm) |
|---|---|---|---|
| 1-6716-01 | TA90N (Main Unit) | 1.8 | ø101 × 270 |
| 1-6716-02 | TA100N (Main Unit) | 2.5 | ø114 × 285 |
| 1-6716-03 | TA125N (Main Unit) | 3.4 | ø137 × 270 |
| 1-6716-11 | Container For TA90N | 1.3 | ø90 × 240 |
| 1-6716-12 | Container For TA100N | 1.8 | ø103 × 255 |
| 1-6716-13 | Container For TA125N | 2.6 | ø127 × 240 |
Specifications
- Operating pressure: 0.49 MPa or less.
- Detaching method: Ferrule clamp type.
- Material: Main unit/inner container: stainless steel (SUS304); O-ring: NBR (nitrile rubber).
- Screw hole: Rc1/4 × 2, Rc1/8 × 1.
Dimensional Outline Drawing


(Unit: mm)
| Part No. | Model Number | A | B | C | D | E | F |
|---|---|---|---|---|---|---|---|
| -01 | TA90N | 167 | 134 | 270 | 250 | 97 | 101 |
| -02 | TA100N | 184 | 150 | 285 | 265 | 110 | 114 |
| -03 | TA125N | 214 | 175 | 270 | 250 | 133 | 137 |