(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Pressurized Container, Capacity 5 To 39 L

Stainless Steel Pressurized Container, Capacity 5 To 39 L

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 4-5009-03

  • Product Type
    Vacuum pressurized container
  • Capacity
    5L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Pressurized Container TM5SRV 5 L
  • Manufacturer Model
    TM5SRV
  • Diameter×Height(mm)
    φ228X210
  • Weight(kg)
    2.1
  • Max Operating Pressure
    Approximately 0.49 MPa (5 kgf/cm2)
  • Air Supply Port, Liquid Outlet
    Rc1/4
  • Material Details
    Main Body: Stainless Steel (SUS304), O-ring: Viton
  • Features
    A safety structure that does not allow lid to open when pressurized.
  • Quantity
    1 pc.
Part Number
4-5009-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 22,009.90

฿ 17,843.43

METAL CONTAINERS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Vacuum pressurized container
  • Capacity
    5L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Pressurized Container TM5SRV 5 L
  • Manufacturer Model
    TM5SRV
  • Diameter×Height(mm)
    φ228X210
  • Weight(kg)
    2.1
  • Max Operating Pressure
    Approximately 0.49 MPa (5 kgf/cm2)
  • Air Supply Port, Liquid Outlet
    Rc1/4
  • Material Details
    Main Body: Stainless Steel (SUS304), O-ring: Viton
  • Features
    A safety structure that does not allow lid to open when pressurized.
  • Quantity
    1 pc.

Product Description

A metal container with a safety design that prevents the lid from opening when pressurized.
[Features]
· Maximum operating pressure: Approx. 0.49 MPa (5 kgf/cm2)
· Materials: Main body / stainless steel (SUS304), O-ring / Viton
· Air inlet / liquid outlet: Rc1/4
* If used at high temperatures, there is a possibility that the grease applied to packing (silicone rubber) and couplers may melt, causing a malfunction.

Specifications of 4-5009-03

  • Product Type
    Vacuum pressurized container
  • Capacity
    5L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Pressurized Container TM5SRV 5 L
  • Manufacturer Model
    TM5SRV
  • Diameter×Height(mm)
    φ228X210
  • Weight(kg)
    2.1
  • Max Operating Pressure
    Approximately 0.49 MPa (5 kgf/cm2)
  • Air Supply Port, Liquid Outlet
    Rc1/4
  • Material Details
    Main Body: Stainless Steel (SUS304), O-ring: Viton
  • Features
    A safety structure that does not allow lid to open when pressurized.
  • Quantity
    1 pc.
Part Number
4-5009-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 22,009.90

฿ 17,843.43

METAL CONTAINERS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stainless Steel Pressurized Container With Safety Structure To Prevent Opening The Lid During Pressurization

TM5SRV

TM5SRV

TM10SRV

TM10SRV

TM18SRV

TM18SRV

Stainless Steel Pressurized Container With Safety Structure To Prevent Opening The Lid During Pressurization
Stainless Steel Pressurized Container With Safety Structure To Prevent Opening The Lid During Pressurization
Stainless Steel Pressurized Container With Safety Structure To Prevent Opening The Lid During Pressurization
Part No.Model NumberCapacity (L)Diameter × Height (mm)Weight (kg)
4-5009-03TM5SRV5ø228 × 2102.1
4-5009-01TM10SRV10ø228 × 3652.7
4-5009-02TM18SRV18ø228 × 5503.5
4-5009-04TM21SRV20ø228 × 6003.7
4-5009-05TM20SRV24ø315 × 4335.7
4-5009-06TM39SRV39ø315 × 6167.4

Specifications

  • Max. operating pressure: Approx. 0.49 MPa (5 kgf/cm2)
  • Material: Main unit: stainless steel (SUS304); O-ring: Viton
  • Air supply port/liquid outlet: Rc1/4