(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Vacuum Container

Compact Vacuum Container

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-7634-01

  • Product Type
    Vacuum pressurized container
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Small Vacuum Container NT-20R
  • Manufacturer Model
    NT-20R
  • External Dimensions(mm)
    φ303
  • Internal dimensions(mm)
    300
  • Weight(kg)
    6
  • Valve Bore Diameter(mm)
    φ8
  • Vacuum tolerance
    133Pa
  • Specifications
    With Viton Packing
  • Material Details
    Stainless (SUS304)
Part Number
1-7634-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 54,550.00

฿ 43,640.00

METAL CONTAINERS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Vacuum pressurized container
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Small Vacuum Container NT-20R
  • Manufacturer Model
    NT-20R
  • External Dimensions(mm)
    φ303
  • Internal dimensions(mm)
    300
  • Weight(kg)
    6
  • Valve Bore Diameter(mm)
    φ8
  • Vacuum tolerance
    133Pa
  • Specifications
    With Viton Packing
  • Material Details
    Stainless (SUS304)

Product Description

Comes with Viton packing.

Specifications of 1-7634-01

  • Product Type
    Vacuum pressurized container
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Small Vacuum Container NT-20R
  • Manufacturer Model
    NT-20R
  • External Dimensions(mm)
    φ303
  • Internal dimensions(mm)
    300
  • Weight(kg)
    6
  • Valve Bore Diameter(mm)
    φ8
  • Vacuum tolerance
    133Pa
  • Specifications
    With Viton Packing
  • Material Details
    Stainless (SUS304)
Part Number
1-7634-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 54,550.00

฿ 43,640.00

METAL CONTAINERS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1