Stainless Steel Vacuum Cannister

Caution
Product Description
A stainless-steel vacuum cannister that comes with accessories to allow for quick decompression
[Features]
· A metal container that is stable due to its flat base.
· Upper-cover open/close snap lock / temperature gauge mount included.
Vacuum Gauge, Etc. Included To Allow Immediate Pressure Reduction Processing

- Material: Main unit: stainless steel (SUS304); seal: silicone rubber
- Vacuum resistance: Full vacuum
- Upper cover open/close snap lock / temperature gauge mount included
- Achievable vacuum: -0.1 MPa (-750 Torr)
- Operating temperature range: 70°C or less (at room temperature)
- Accessories: Vacuum gauge × 1 / barbed fitting with valve (1/4 inch) × 2
Specifications Table
| Part No. | Model Number | Internal Dimensions (mm) | Capacity (L) | Note / JAN Code |
|---|---|---|---|---|
| 1-6095-01 | SSK-01 | ø160 × 120 | Approx. 2 | 4580110239744 |
| 1-6095-02 | SSK-02 | ø210 × 175 | Approx. 5 | 4560111725767 |
| 1-6095-03 | SSK-03 | ø240 × 195 | Approx. 8 | 4560111725774 |
List Of Chemical Resistance Performance For Each Material
Stainless Steel (SUS304)
◎: No effect at all or almost no effect; 〇: It has some effect, but it can withstand use sufficiently depending on the conditions.; △: Do not use if at all possible; ×: It is not appropriate because it has a significant effect.
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Inorganic Acids | Sulfite | 10/RT | - |
| Hydrochloric Acid | 10/RT | × | |
| Hydrochloric Acid | 20/RT | × | |
| Hydrochloric Acid | 20/80 | × | |
| Hydrochloric Acid | 38/RT | × | |
| Aqua Regia | × | ||
| Perchloric Acid | × | ||
| Chromic Acid | 2/70 | △ | |
| Chromic Acid | 5/70 | △ | |
| Chromic Acid | 10/70 | △ | |
| Chromic Acid | 25/70 | ○ | |
| Chlorosulfonic Acid | × | ||
| Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | - | |
| Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | - | |
| Hypochlorous Acid | × | ||
| Hydrocyanic Acid | - | ||
| Hydrobromic Acid | 20/RT | - | |
| Hydrobromic Acid | 20/70 | - | |
| Hydrobromic Acid | 37/RT | × | |
| Nitric Acid | 10/RT | ○ | |
| Nitric Acid | 10/70 | ○ | |
| Nitric Acid | 30/RT | ○ | |
| Nitric Acid | 30/70 | ○ | |
| Nitric Acid | Smoke Emission/RT | △ | |
| Nitric Acid | 61.3/RT | △ | |
| Carbonic Acid | ○ | ||
| Arsenic Acid | △ | ||
| Fluorosilicic Acid | ○ | ||
| Hydrofluoric Acid | 10/RT | ○ | |
| Hydrofluoric Acid | 20/RT | ○ | |
| Hydrofluoric Acid | 40/RT | - | |
| Fluoroboric Acid | - | ||
| Boric Acid | ○ | ||
| Anhydrous Hydrofluoric Acid | ◎ | ||
| Sulfuric Acid | 10/RT | - | |
| Sulfuric Acid | 10/70 | - | |
| Sulfuric Acid | 30/RT | × | |
| Sulfuric Acid | 30/70 | × | |
| Sulfuric Acid | 98/RT | × | |
| Sulfuric Acid | Smoke Emission/RT | ○ | |
| Phosphoric Acid | 50/RT | ○ | |
| Phosphoric Acid | 50/70 | ○ | |
| Phosphoric Acid | 75/RT | × | |
| Inorganic Alkalines | Ammonia (Anhydrous) | - | |
| Ammonia Gas | Cold | ○ | |
| Ammonia Gas | Hot | ○ | |
| Liquid Ammonia | ○ | ||
| Caustic Soda (Sodium Hydroxide) | 10/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/RT | ◎ | |
| Caustic Soda (Sodium Hydroxide) | 30/70 | ○ | |
| Ammonium Hydroxide (Ammonium Water) | 28% | ○ | |
| Potassium Hydroxide | - | ||
| Calcium Hydroxide | △ | ||
| Barium Hydroxide | ○ | ||
| Magnesium Hydroxide | ○ | ||
| Hydrazine | ◎ | ||
| Organic Solvents | Ethyl acrylate | ◎ | |
| Butyl acrylate | ◎ | ||
| Acrylonitrile | ◎ | ||
| Acetylene | ◎ | ||
| Acetamide | - | ||
| Acetaldehyde | ◎ | ||
| Ethyl Acetoacetate | - | ||
| Acetophenone | ○ | ||
| Acetone | ○ | ||
| Aniline | ○ |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Anone = Cyclohexanone | - | |
| Amyl Alcohol | ○ | ||
| Amyl Naphthalene | - | ||
| Benzyl Benzoate | ○ | ||
| Isooctane | ○ | ||
| Isobutyl Alcohol | ◎ | ||
| Isopropyl Alcohol | ◎ | ||
| Isopropyl Ether | ◎ | ||
| Ether (Diethyl Ether) | ◎ | ||
| Ethanolamine | ○ | ||
| Ethyl Alcohol (Ethanol) | ◎ | ||
| Ethyl Ether = Diethyl Ether | ○ | ||
| Ethyl Cellulose | ○ | ||
| Ethylbenzene | ○ | ||
| Ethylene Oxide | ◎ | ||
| Ethylene Glycol | ◎ | ||
| Ethylene Chlorohydrin | ○ | ||
| Ethylenediamine | ◎ | ||
| Epichlorohydrin | - | ||
| Ethyl Chloride | ◎ | ||
| Benzine Chloride | ○ | ||
| Methyl Chloride | ◎ | ||
| Chlorinated Solvent | - | ||
| Octyl Alcohol | ◎ | ||
| Oleic Acid | ○ | ||
| Carbitol | - | ||
| Formic Acid | 25/RT | ○ | |
| Formic Acid | 50/RT | ○ | |
| Formic Acid | 90/RT | △ | |
| Xylene | ◎ | ||
| Citric Acid | △ | ||
| Glycerin | ◎ | ||
| Cresol | ◎ | ||
| Chloroacetone | ○ | ||
| Cholorotoluene | - | ||
| Chloronaphthalene | ○ | ||
| Chloroform | ○ | ||
| Silicate Ester | - | ||
| Ethyl Silicate | ◎ | ||
| Acetic Acid | 10/RT | ◎ | |
| Acetic Acid | 50/RT | ○ | |
| Acetic Acid | 50/70 | × | |
| Acetic Acid | 100/RT | × | |
| Amyl Acetate | ◎ | ||
| Isopropyl Acetate | - | ||
| Ethyl Acetate | ○ | ||
| Cellosolve Acetate | - | ||
| Butyl Acetate | ○ | ||
| Propyl Acetate | - | ||
| Methyl Acetate | ○ | ||
| Salicylic Acid | ○ | ||
| Diphenyl Oxide | - | ||
| Diisopropyl Ketone | - | ||
| Diethyl Ether | ○ | ||
| Diethyl Sebacate | - | ||
| Tetraethyllead | - | ||
| Diethylene Glycol | ○ | ||
| Carbon Tetrachloride | ○ | ||
| Dioxane | ◎ | ||
| Dioctyl Sebacate | - | ||
| Dioctyl Phthalate | ◎ | ||
| Cyclohexanol | ○ | ||
| Cyclohexanone (Anone) | ○ | ||
| Cyclohexane | ○ | ||
| Dichlorobenzene | - |
- RT: room temperature
- *The concentration of aqueous solution is in a saturated state unless indicated otherwise.
- *The chemical resistance list is ultimately a list of reference values for rough estimations, so during actual use, use after confirming with practical testing using a test piece, etc.
Stainless Steel (SUS304)
◎: No effect at all or almost no effect; 〇: It has some effect, but it can withstand use sufficiently depending on the conditions.; △: Do not use if at all possible; ×: It is not appropriate because it has a significant effect.
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Diphenyl | ○ | |
| Dibutyl Ether | ○ | ||
| Dibutyl Phthalate | ○ | ||
| Fatty Acid | - | ||
| Dimethyl Aniline | ◎ | ||
| Dimethylformamide | - | ||
| Oxalic Acid | - | ||
| Ethyl Oxalate | - | ||
| Tartaric Acid | - | ||
| Styrene | ◎ | ||
| Stearic Acid | - | ||
| Butyl Stearate | ○ | ||
| Cellosolve | ○ | ||
| Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
| Tannic Acid | - | ||
| Tetrachloroethane | ◎ | ||
| Tetrahydrofuran | - | ||
| Tetralin | ◎ | ||
| Triacetin | - | ||
| Triethanolamine | ◎ | ||
| Tricresyl Phosphate | - | ||
| Trichlorethylene | ○ | ||
| Tributyl Phosphate | - | ||
| Toluene (Triol) | ◎ | ||
| Naphthalene | ◎ | ||
| Naphthenic Acid | - | ||
| Ethylene Dichloride | ○ | ||
| Methylene Dichloride | ○ | ||
| Ethylene Disulfide | - | ||
| Nitroethane | ◎ | ||
| Nitropropane | ◎ | ||
| Nitrobenzene | ○ | ||
| Nitromethane | ◎ | ||
| Lactic Acid | × | ||
| Perchloroethylene | - | ||
| Hydroquinone | - | ||
| Palmitic Acid | - | ||
| Picric Acid | - | ||
| Pinene | - | ||
| Piperidine | - | ||
| Pyridine | - | ||
| Phenylhydrazine | ○ | ||
| Phenol (Carbolic Acid) | ○ | ||
| Butyl Alcohol (Butanol) | ◎ | ||
| Butyl Cellosolve | - | ||
| Furan, Furane | - | ||
| Furfural | - | ||
| 113 Freon | ◎ | ||
| 114 Freon | ◎ | ||
| 11 Freon | ◎ | ||
| 12 Freon | ◎ | ||
| 21 Freon | ◎ | ||
| 22 Freon | ◎ | ||
| Propyl Alcohol | - | ||
| Fluorobenzene | - | ||
| Hexaldehyde | - | ||
| Hexane | ◎ | ||
| Hexyl Alcohol | - | ||
| Benzyl Alcohol | - | ||
| Benzyl Ether | - | ||
| Benzaldehyde | - | ||
| Benzene (Benzol) | ○ | ||
| Amyl Bromide | - | ||
| Formaldehyde (Formalin) | 40/RT | ◎ | |
| Maleic Acid | - |
| Chemical Name | Concentration Wt. % / Temperature °C | ||
|---|---|---|---|
| Organic Solvents | Anhydrous Acetic Acid | × | |
| Methyl Methacrylate | ○ | ||
| Methyl Alcohol | ◎ | ||
| Methyl Isobutyl Ketone | ○ | ||
| Methyl Ethyl Ketone | ○ | ||
| Mercaptan (Thioalcohol) | - | ||
| Monochloroacetic Acid | - | ||
| Linolenic Acid | - | ||
| Malic Acid | - | ||
| Others (Oils / Others) | Ammonium Nitrite | ◎ | |
| Asphalt | - | ||
| Aniline Dye | - | ||
| Linseed Oil | ◎ | ||
| Sulfurous Acid Gas | ◎ | ||
| Sodium Sulfite | - | ||
| Sulfur | - | ||
| Liquefied Petroleum Gas | ◎ | ||
| Liquid Chlorine | - | ||
| Silver (II) Chloride | - | ||
| Iron (II) Chloride | - | ||
| Zinc Chloride | × | ||
| Aluminum Chloride | × | ||
| Ammonium Chloride | - | ||
| Sulfur Chloride | △ | ||
| Potassium Chloride | ○ | ||
| Calcium Chloride | ○ | ||
| Tin (II) Chloride | - | ||
| Copper (II) Chloride | - | ||
| Thionyl Chloride | - | ||
| Nickel Chloride | △ | ||
| Barium Chloride | × | ||
| Magnesium Chloride | △ | ||
| Chlorine Gas (Dry) | ◎ | ||
| Chlorine Gas (Wet) | × | ||
| ASTM Oil | No. 1 | ◎ | |
| ASTM Oil | No. 2 | ◎ | |
| ASTM Oil | No. 3 | ◎ | |
| Ozone | ◎ | ||
| Olive Oil | ◎ | ||
| Hydrogen Peroxide | 5/RT | - | |
| Hydrogen Peroxide | 5/50 | - | |
| Hydrogen Peroxide | 30/RT | ○ | |
| Sodium Peroxide | ○ | ||
| Gasoline | ◎ | ||
| Sodium Perborate | - | ||
| Potassium Permanganate | 10/RT | ○ | |
| Ammonium Persulfate | - | ||
| Tung Oil | - | ||
| Grease | ◎ | ||
| Creosote Oil | - | ||
| Kerosene (Lamp Oil) | ◎ | ||
| Photographic Developer (Hypo) | - | ||
| Mineral Oil | ◎ | ||
| Zinc Acetate | - | ||
| Aluminum Acetate | - | ||
| Calcium Acetate | - | ||
| Lead Acetate | ○ | ||
| Nickel Acetate | ○ | ||
| Oxygen | ◎ | ||
| Calcium Hypochlorite [High Test Hypochlorite] | - | ||
| Sodium Hypochlorite | 5/RT | △ | |
| Sodium Hypochlorite | 5/70 | × | |
| Copper Cyanide | ○ | ||
| Sodium Cyanide | ○ | ||
| Brine | - |
- RT: room temperature
- *The concentration of aqueous solution is in a saturated state unless indicated otherwise.
- *The chemical resistance list is ultimately a list of reference values for rough estimations, so during actual use, use after confirming with practical testing using a test piece, etc.