(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Atmospheric Pressure Reactor

Atmospheric Pressure Reactor

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,972.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-153-01 SALE
5-153-02 SALE
5-153-03 SALE
5-153-04 SALE
5-153-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal diameter (external diameter) x height
(mm)
Weight
(kg)

฿ 16,972.00

฿ 13,577.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 5 L Standard Pressure Reaction Vessel NT-5 NT-5 φ 180 (φ 230) x 230 * size excludes lid. 2.5

฿ 18,668.00

฿ 14,934.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10 L Standard Pressure Reaction Vessel NT-10 NT-10 φ 240 (φ 290) x 240 * size excludes lid. 3.7

฿ 22,912.00

฿ 18,329.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20 L Standard Pressure Reaction Vessel NT-20 NT-20 φ 300 (φ 350) x 300 * size excludes lid. 5.5

฿ 30,548.00

฿ 24,438.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35 L Standard Pressure Reaction Vessel NT-35 NT-35 φ 360 (φ 410) x 360 * size excludes lid. 7.8

฿ 40,307.00

฿ 32,245.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L Standard Pressure Reaction Vessel NT-65 NT-65 φ 430 (φ 480) x 455 * size excludes lid. 11.2

Basic Specifications

  • Product Type
    Vacuum pressurized container
  • Material
    Stainless Steel
  • Plate Thickness(mm)
    1.5
  • Footnotes
    Size excludes lid. Optional items Sold Separately.
  • Option
    Exclusive Packing / NBR (Nitrile Rubber), Neoprene, Fluoride Resin, Silicon, Viton, PTFE Soft Type, Clamp (Shakoman) / Aluminum Alloy, Nickel Plate
  • Material Details
    Main Body: Stainless Steel (SUS304) / Packing: NBR (Nitrile rubber)

Product Description

Made of stainless steel (SUS304).

Part Number
5-153-01 SALE
5-153-02 SALE
5-153-03 SALE
5-153-04 SALE
5-153-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal diameter (external diameter) x height
(mm)
Weight
(kg)

฿ 16,972.00

฿ 13,577.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 5 L Standard Pressure Reaction Vessel NT-5 NT-5 φ 180 (φ 230) x 230 * size excludes lid. 2.5

฿ 18,668.00

฿ 14,934.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10 L Standard Pressure Reaction Vessel NT-10 NT-10 φ 240 (φ 290) x 240 * size excludes lid. 3.7

฿ 22,912.00

฿ 18,329.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20 L Standard Pressure Reaction Vessel NT-20 NT-20 φ 300 (φ 350) x 300 * size excludes lid. 5.5

฿ 30,548.00

฿ 24,438.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35 L Standard Pressure Reaction Vessel NT-35 NT-35 φ 360 (φ 410) x 360 * size excludes lid. 7.8

฿ 40,307.00

฿ 32,245.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L Standard Pressure Reaction Vessel NT-65 NT-65 φ 430 (φ 480) x 455 * size excludes lid. 11.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1