Single-Action Oil Supply Spigot ø40 (Port Diameter 40 mm) / ø50 (Port Diameter 50 mm)

Caution
Product Description
An oil supply spigot for metal containers that can be attached/detached in a single action, allowing it to be used repeatedly.
[Features]
· Pails and 18 L drums can be used as horizontal tanks by mounting this product.
· Causes no liquid drips, making refueling oil jugs or oilers easy, even for small amounts.
[Applications]
· Oil, detergent, water, alcohol (most liquids excluding solvents), etc.
Three Color Variations Of Knobs And Levers. No Drips And Also Easy To Use For Dispensing Oil
Pails and 18‑L drums can also be used as horizontal tanks by mounting this product.
It can be attached/detached with a single touch, allowing it to be used repeatedly. Causes no liquid drips, making refueling oil jugs or oilers easy, even for small amounts.
The B type comes with a movable elbow and can prevent dripping of residual oil after capping the lever.

MWC-40BS Red

MWC-50BS Yellow

MWC-40BS Red

MWC-50BS Yellow

MWC-40SUS Blue
Specifications Table
The B type comes with a movable elbow and can prevent dripping of residual oil after capping the lever.
JIS Z1607 (B-type base)-compliant.
* When mounting on a can, always be sure to use a punch (sold separately) to drill an air hole.
| Part No. | Model Number | Type | Opening Diameter (ø mm) | Knob/Lever Color | Note / JAN Code |
|---|---|---|---|---|---|
| 1-3833-01 | MWC-40BS | B Oil, Detergent, Water, Alcohol (Most Liquids Excluding Solvents) | 40 | Red | 4562344560054 |
| 1-3833-02 | MWC-40BS | B Oil, Detergent, Water, Alcohol (Most Liquids Excluding Solvents) | 40 | Green | 4562344560061 |
| 1-3833-03 | MWC-40BS | B Oil, Detergent, Water, Alcohol (Most Liquids Excluding Solvents) | 40 | Yellow | 4562344560078 |
| 1-3834-01 | MWC-50BS | B Oil, Detergent, Water, Alcohol (Most Liquids Excluding Solvents) | 50 | Red | 4562344560108 |
| 1-3834-02 | MWC-50BS | B Oil, Detergent, Water, Alcohol (Most Liquids Excluding Solvents) | 50 | Green | 4562344560115 |
| 1-3834-03 | MWC-50BS | B Oil, Detergent, Water, Alcohol (Most Liquids Excluding Solvents) | 50 | Yellow | 4562344560122 |
| 1-3832-11 | JKA-1 | Adapter For Idemitsu Resin Can (PP) | Adapter For Idemitsu Resin Can (PP) | Adapter For Idemitsu Resin Can (PP) | 4562344561020 |
| 1-3832-12 | DRA-1 | Adapter (Stainless Steel) For Drum (JISZ1604 Standard Drum) | Adapter (Stainless Steel) For Drum (JISZ1604 Standard Drum) | Adapter (Stainless Steel) For Drum (JISZ1604 Standard Drum) | 4562344561013 |
| 1-3832-13 | ACK-1 | Air Hole Cap (PP)/Punch Set | Air Hole Cap (PP)/Punch Set | Air Hole Cap (PP)/Punch Set | 4562344561099 |
Color Code Table
| Code | -01 | -02 | -03 |
|---|---|---|---|
| Knob/Lever Color | Red | Green (P Type/ SUS Type Is Blue) | Yellow |
| Type | B Type |
|---|---|
| Material | Mounting Part: PP (Polypropylene); Valve: BS (NiCrP); Seal: NBR (Nitrile Rubber) |
| Size | 70 × 55 × 135 mm |