(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tank With Square Packing

Tank With Square Packing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,882.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-5627-01
4-5627-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal dimensions
(mm)
Weight
(kg)
Quantity

฿ 2,882.99

METAL CONTAINERS 1 Piece(s) Same day 1.1L Square Gasket Tank 10" 10 Type 105X105X105 0.39 1 pc.

฿ 4,825.00

METAL CONTAINERS 1 Piece(s) Same day 3.1L Square Gasket Tank 15" 15 Type 150X150X150 0.8 1 pc.

Basic Specifications

  • Product Type
    Tank
  • Material
    Stainless Steel
  • Plate Thickness(mm)
    0.7
  • Material Details
    Main Body: Stainless Steel (SUS304), Gasket: Silicone Rubber
  • Quantity
    1 pc.

Product Description

Square container with a closure fixture for excellent safety.
[Features]
· Made of SUS34, which has excellent corrosion and rust resistance.
· The lid uses a silicone rubber gasket.
[Applications]
· Ideal for the food industry, chemical industry and in general scientific facilities.
· Ideal for kitchens and food-serving facilities.

Part Number
4-5627-01
4-5627-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal dimensions
(mm)
Weight
(kg)
Quantity

฿ 2,882.99

METAL CONTAINERS 1 Piece(s) Same day 1.1L Square Gasket Tank 10" 10 Type 105X105X105 0.39 1 pc.

฿ 4,825.00

METAL CONTAINERS 1 Piece(s) Same day 3.1L Square Gasket Tank 15" 15 Type 150X150X150 0.8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Tank With Square Packing

Tank With Square Packing: related images

Tank With Square Packing Tank image

Specifications of 4-5627-01/4-5627-02

  • Product shape: square
  • Material: main unit / stainless steel (SUS304); seal / silicone rubber
  • Plate thickness: 0.7 mm

Specifications of 4-5627-01

  • Capacity: 1.1 L
  • Inside dimensions: 105 × 105 × 105 mm
  • Weight: 0.39 kg

Specifications of 4-5627-02

  • Capacity: 1.6 L
  • Inside dimensions: 125 × 125 × 125 mm
  • Weight: 0.49 kg