(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tank with Faucet

Tank with Faucet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,613.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-5006-01 SALE
4-5006-02 SALE
4-5006-03 SALE
4-5006-04 SALE
4-5006-05 SALE
4-5006-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal diameter x external diameter x height
(mm)
Weight
(kg)
Plate Thickness
(mm)
Footnotes

฿ 15,613.00

฿ 12,490.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L Tank with Faucet Model 28 Model 15.0 L 28 Type φ280 x φ290 x 280 2.6 0.7 -

฿ 17,565.00

฿ 14,052.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 21L Tank with Faucet Model 30 Model 21.0 L 30 Type φ303 x φ315 x 300 3 0.7 -

฿ 21,470.00

฿ 17,176.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 28L Tank with Faucet Model 33 Model 28.2 L 33 Type φ333 x φ347 x 330 3.6 0.8 -

฿ 24,397.00

฿ 19,517.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36.6L Tank with Faucet Model 36 Model 36.6 L 36 Type φ362 x φ377 x 360 4.4 0.8 -

฿ 29,275.00

฿ 23,420.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 50 L Tank with Faucet Model 40 Model 50.2 L 40 Model φ402 x φ420 x 400 6 0.9 -

฿ 15,912.00

฿ 12,729.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 21L Tank with Faucet 30-PT 1/2 Model 30-PT 1/2 Model φ303 x φ315 x 300 2.6 0.7 Faucet is not attached.

Basic Specifications

  • Product Type
    Tank
  • Material
    Stainless Steel
  • Faucet size(mm)
    Inner Diameter: φ12 / Outer Diameter: φ13
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Faucet: Brass / Welded Prtion: Sumiflon (Tertrafluoroethylene) / Inner Faucet Packing: NBR (Nitrile Rubber), EPDM (Ehylenepropylene rRbber) / PT1/2 Socket: Stainless Steel (SUS304)

Product Description

Cylindrical tank with handles on the side.

Part Number
4-5006-01 SALE
4-5006-02 SALE
4-5006-03 SALE
4-5006-04 SALE
4-5006-05 SALE
4-5006-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal diameter x external diameter x height
(mm)
Weight
(kg)
Plate Thickness
(mm)
Footnotes

฿ 15,613.00

฿ 12,490.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L Tank with Faucet Model 28 Model 15.0 L 28 Type φ280 x φ290 x 280 2.6 0.7 -

฿ 17,565.00

฿ 14,052.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 21L Tank with Faucet Model 30 Model 21.0 L 30 Type φ303 x φ315 x 300 3 0.7 -

฿ 21,470.00

฿ 17,176.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 28L Tank with Faucet Model 33 Model 28.2 L 33 Type φ333 x φ347 x 330 3.6 0.8 -

฿ 24,397.00

฿ 19,517.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36.6L Tank with Faucet Model 36 Model 36.6 L 36 Type φ362 x φ377 x 360 4.4 0.8 -

฿ 29,275.00

฿ 23,420.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 50 L Tank with Faucet Model 40 Model 50.2 L 40 Model φ402 x φ420 x 400 6 0.9 -

฿ 15,912.00

฿ 12,729.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 21L Tank with Faucet 30-PT 1/2 Model 30-PT 1/2 Model φ303 x φ315 x 300 2.6 0.7 Faucet is not attached.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1