(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6191-01 |
1-6191-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | Manufacturer Model | External Dimensions (mm) |
Internal dimensions (mm) |
Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,868.00 ฿ 12,694.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 19L | Square Tank with Faucet 27 cm | 27cm | 290X290X271 | 270X270X270 | 2.7 | ||
฿ 18,202.00 ฿ 14,561.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 26 L | Square Tank with Faucet 30cm | 30cm | 322X322X302 | 300X300X300 | 3.4 |
With handles on the side, making it easy to carry around.
Part Number |
---|
1-6191-01 |
1-6191-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | Manufacturer Model | External Dimensions (mm) |
Internal dimensions (mm) |
Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,868.00 ฿ 12,694.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 19L | Square Tank with Faucet 27 cm | 27cm | 290X290X271 | 270X270X270 | 2.7 | ||
฿ 18,202.00 ฿ 14,561.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 26 L | Square Tank with Faucet 30cm | 30cm | 322X322X302 | 300X300X300 | 3.4 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?