(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Tank, 10 L To 45 L Capacity

Stainless Steel Tank, 10 L To 45 L Capacity

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 4-5625-04

  • Product Type
    Tank
  • Capacity
    25L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless steel tanks ST-33 25 L
  • Manufacturer Model
    ST-33
  • JAN Code
    4560132180330
  • Internal diameter x height x sheet thickness(mm)
    φ330X330X0.8
  • Weight(kg)
    3.7
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 unit
Part Number
4-5625-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,062.00

METAL CONTAINERS 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Tank
  • Capacity
    25L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless steel tanks ST-33 25 L
  • Manufacturer Model
    ST-33
  • JAN Code
    4560132180330
  • Internal diameter x height x sheet thickness(mm)
    φ330X330X0.8
  • Weight(kg)
    3.7
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 unit

Product Description

A standard, round stainless-steel tank with a covering lid.
[Features]
· Has a cover to prevent dust, etc. from getting mixed in.
· Special transport cart available for moving.
· The bottom has rounded corners to prevent accumulation of grime.
· Both the main body and cover are made of stainless steel.
[Applications]
· A metal container that can be used for temporary storage of powders and liquids, etc.

Specifications of 4-5625-04

  • Product Type
    Tank
  • Capacity
    25L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless steel tanks ST-33 25 L
  • Manufacturer Model
    ST-33
  • JAN Code
    4560132180330
  • Internal diameter x height x sheet thickness(mm)
    φ330X330X0.8
  • Weight(kg)
    3.7
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 unit
Part Number
4-5625-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,062.00

METAL CONTAINERS 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Round Standard-Type Metal Container For Preventing Entry Of Dust, Etc. With Slip-On Lid

With special cart for moving.

With special cart for moving.

Stainless Steel Tank Product Range

Part No.Model NumberCapacity (L)Inside Diameter × Height × Plate Thickness (mm)Weight (kg)Note / JAN Code
4-5625-01ST-2410ø240 × 240 × 0.71.84560132180156
4-5625-02ST-2715ø270 × 270 × 0.82.54560132180217
4-5625-03ST-3020ø300 × 300 × 0.83.04560132180279
4-5625-04ST-3325ø330 × 330 × 0.83.74560132180330
4-5625-05ST-3636ø360 × 360 × 0.94.84560132180392
4-5625-06ST-3945ø387 × 390 × 0.95.34560132180453