(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Sealing Tank With Air Vent

Stainless Steel Sealing Tank With Air Vent

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 4-3010-02

  • Product Type
    Tank
  • Capacity
    10L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Airtight tank 57024 10 L
  • Manufacturer Model
    57024
  • Internal diameter x depth(mm)
    φ240X240
  • Weight(kg)
    2.44
  • Specifications
    Seal (Silicone Rubber) included
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 unit
Part Number
4-3010-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 9,759.00

METAL CONTAINERS 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Tank
  • Capacity
    10L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Airtight tank 57024 10 L
  • Manufacturer Model
    57024
  • Internal diameter x depth(mm)
    φ240X240
  • Weight(kg)
    2.44
  • Specifications
    Seal (Silicone Rubber) included
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 unit

Product Description

Transport container with metal securing fittings for excellent safety and airtightness.
[Features]
· Uses an air injection type lid knob design, so injecting air into the main body from that point, allows for easy removal of the lid, even when it is stuck.
· Extra-thick bottom structure (1.5 to 2 mm) that boasts sufficient durability to withstand rough treatment.
· The 3-point metal fittings can be used to secure the lid, making it convenient for transportation.
· The lid uses a silicone rubber gasket.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Specifications of 4-3010-02

  • Product Type
    Tank
  • Capacity
    10L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Airtight tank 57024 10 L
  • Manufacturer Model
    57024
  • Internal diameter x depth(mm)
    φ240X240
  • Weight(kg)
    2.44
  • Specifications
    Seal (Silicone Rubber) included
  • Material Details
    Stainless Steel (SUS304)
  • Quantity
    1 unit
Part Number
4-3010-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 9,759.00

METAL CONTAINERS 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Sealed Tank, 3.1-L To 27-L Capacity

Sealed Tank, 3.1-L To 27-L Capacity image

Sealed Tank, 3.1-L To 27-L Capacity image

Specifications

  • Product shape: round
  • Material: stainless steel (SUS304)
  • With seal (silicone rubber)
  • With air vent

Specifications of 4-3010-01

  • Capacity: 7 L
  • Inside diameter × depth: ø210 × 210 (diameter 210 mm × 210 mm)
  • Weight: 1.87 kg

Specifications of 4-3010-02

  • Capacity: 10 L
  • Inside diameter × depth: ø240 × 240 (diameter 240 mm × 240 mm)
  • Weight: 2.44 kg

Specifications of 4-3010-03

  • Capacity: 15 L
  • Inside diameter × depth: ø270 × 270 (diameter 270 mm × 270 mm)
  • Weight: 3.40 kg