Sealing Tank, Capacity 4 L To 25 L

Caution
Product Description
An easy-to-carry bucket type metal container.
[Features]
· A hanging type, stainless steel, sealing tank.
· The CTH container has a hanging handle that makes it easy to carry.
· The container has a clip, so the cover doesn't take up space when it is taken off.
· The sealing container prevents scattering of the contents and prevents outside dust from mixing in during transport.
· The packing is made of a silicon rubber which is compliant with the Food Sanitation Act of Japan.
· The bottom has rounded corners to prevent accumulation of grime.
[Applications]
· Ideal for temporary storage and transportation of powders and liquids, etc.
Hanging-Type Sealed Metal Container

Sealed type that prevents scattering of contents and ingress of dust, etc. from the outside.
Hanging type stainless-steel, sealed tank.
Outline Drawing And Dimensions of Sealed Tank, 4-L To 25-L Capacity

Lid shape (01 to 04)

Lid shape 05

Main Body
Unit: mm
| Model Number | Capacity (L) | Weight (kg) | Inside Dimensions øA (mm) | Overall Width W (mm) | Height H1 (mm) | Overall Height H2 (mm) | Tank Plate Thickness T1 (mm) | Lid Plate Thickness T2 (mm) |
|---|---|---|---|---|---|---|---|---|
| 5-147-01 | 7 | 1.7 | 210 | 237 | 210 | 348 | 0.7 | 0.8 |
| 5-147-02 | 10 | 2.1 | 240 | 297 | 240 | 423 | 0.7 | 0.8 |
| 5-147-03 | 15 | 2.8 | 270 | 315 | 270 | 453 | 0.8 | 0.8 |
| 5-147-04 | 20 | 3.4 | 300 | 349 | 300 | 488 | 0.8 | 0.8 |
| 5-147-05 | 25 | 4.2 | 330 | 391 | 330 | 543 | 0.8 | 0.8 |