(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-145-13 |
5-145-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | Manufacturer Model | JAN Code | Internal diameter x height x sheet thickness (mm) |
Weight (kg) |
Number of Lid Brackets | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,075.38 |
METAL CONTAINERS | 1 Piece(s) | 5 Day(s) | 4L | Airtight tank, handle CTH-18 | CTH-18 | 4560132181153 | φ180X180X0.7 | 1.3 | 3 pcs. | - | 1 unit | ||
฿ 29,772.00 ฿ 23,817.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 150L | Airtight tank CTH-565 | CTH-565 | 4560132181603 | φ565X600X1.2 | 17.8 | 6 pcs. | With Underframe | 1 unit |
An easy to use catch-clip type metal sealing container.
[Features]
· Can be easily sealed with the catch clips.
· Uses catch clips (snap lock) and a packing to seal.
· Because it seals, it prevents the contents from scattering, and prevents outside dust from mixing in.
· The packing is made of a silicone rubber that is compliant with the Food Sanitation Act of Japan.
· The main body and handles are made of stainless steel.
· The bottom has rounded corners to prevent accumulation of grime.
[Applications]
· Ideal for temporary storage and transportation of powders and liquids, etc.
Part Number |
---|
5-145-13 |
5-145-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | Manufacturer Model | JAN Code | Internal diameter x height x sheet thickness (mm) |
Weight (kg) |
Number of Lid Brackets | Footnotes | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,075.38 |
METAL CONTAINERS | 1 Piece(s) | 5 Day(s) | 4L | Airtight tank, handle CTH-18 | CTH-18 | 4560132181153 | φ180X180X0.7 | 1.3 | 3 pcs. | - | 1 unit | ||
฿ 29,772.00 ฿ 23,817.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 150L | Airtight tank CTH-565 | CTH-565 | 4560132181603 | φ565X600X1.2 | 17.8 | 6 pcs. | With Underframe | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Stainless-steel sealed container that is perfect for temporary storage of liquid, powder, etc. Easily sealable with a catch clip.
Part No. | Model Number | Capacity (L) | Inside Diameter × Height × Plate Thickness (mm) | Weight (kg) |
---|---|---|---|---|
5-145-13 | CTH-18 | 4 | ø180 × 180 × 0.7 | 1.3 |
5-145-01 | CTH-21 | 7 | ø210 × 210 × 0.7 | 1.6 |
5-145-02 | CTH-24 | 10 | ø240 × 240 × 0.7 | 2.1 |
5-145-03 | CTH-27 | 15 | ø270 × 270 × 0.8 | 2.6 |
5-145-04 | CTH-30 | 20 | ø300 × 300 × 0.8 | 3.2 |
5-145-05 | CTH-33 | 25 | ø330 × 330 × 0.8 | 4.0 |
5-145-06 | CTH-36 | 36 | ø360 × 360 × 0.9 | 5.2 |
5-145-07 | CTH-39 | 45 | ø387 × 390 × 0.9 | 5.9 |
5-145-08 | CTH-43 | 65 | ø430 × 450 × 1.0 | 8.1 |
5-145-09 | CTH-47 | 80 | ø470 × 470 × 1.2 | 10.6 |
5-145-10 | CTH-47H | 100 | ø470 × 600 × 1.2 | 12.3 |
5-145-31 | CTH-565 | 150 | ø565 × 600 × 1.2 | 17.8 |
5-145-32 | CTH-565H | 200 | ø565 × 900 × 1.2 | 22.7 |
How can we improve?
How can we improve?