(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mesh Bowl

Mesh Bowl

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7470-02

  • Product Type
    Ball
  • Material
    Stainless Steel
  • Manufacturer Product Name
    18-8 Mesh Ball 18 cm
  • Manufacturer Model
    18cm
  • Internal dimensions(mm)
    φ180X70
  • Punch Hole(mm)
    φ2.0
  • Material Details
    Stainless Steel (SUS304)
  • Features
    The perforated mesh machining provides good water straining performance as well as superior durability.
  • Quantity
    1 pc.
Part Number
1-7470-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 987.90

METAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Ball
  • Material
    Stainless Steel
  • Manufacturer Product Name
    18-8 Mesh Ball 18 cm
  • Manufacturer Model
    18cm
  • Internal dimensions(mm)
    φ180X70
  • Punch Hole(mm)
    φ2.0
  • Material Details
    Stainless Steel (SUS304)
  • Features
    The perforated mesh machining provides good water straining performance as well as superior durability.
  • Quantity
    1 pc.

Product Description

The perforated mesh machining provides good water drainage as well as superior durability.

Specifications of 1-7470-02

  • Product Type
    Ball
  • Material
    Stainless Steel
  • Manufacturer Product Name
    18-8 Mesh Ball 18 cm
  • Manufacturer Model
    18cm
  • Internal dimensions(mm)
    φ180X70
  • Punch Hole(mm)
    φ2.0
  • Material Details
    Stainless Steel (SUS304)
  • Features
    The perforated mesh machining provides good water straining performance as well as superior durability.
  • Quantity
    1 pc.
Part Number
1-7470-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 987.90

METAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1