(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Round Tray

Stainless Steel Round Tray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 137.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-179-04
5-179-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
Material Details Quantity

฿ 431.16

METAL CONTAINERS 1 Piece(s) 31 Day(s) Stainless steel round plate R-4 (SUS430) R-4 φ209×18 Stainless Steel (SUS430) 1 pc.

฿ 137.58

METAL CONTAINERS 1 Piece(s) 31 Day(s) Stainless Steel Round Plate 100 100 φ104×13 - 1 pc.

Basic Specifications

Product Description

Round plate that is ideal for sorting.
[Features]
· Made of magnetic SUS43.
[Applications]
· For use as a plate for burning, reactions or analysis.
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Part Number
5-179-04
5-179-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
Material Details Quantity

฿ 431.16

METAL CONTAINERS 1 Piece(s) 31 Day(s) Stainless steel round plate R-4 (SUS430) R-4 φ209×18 Stainless Steel (SUS430) 1 pc.

฿ 137.58

METAL CONTAINERS 1 Piece(s) 31 Day(s) Stainless Steel Round Plate 100 100 φ104×13 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Stainless Steel Round Tray

Stainless Steel Round Tray: related images

Stainless Steel Round Tray image

Common specifications

  • Material: stainless steel (SUS430)

Specifications of 5-179-01

  • External dimensions: ø142 × 13 (diameter 142 × 13 mm)

Specifications of 5-179-02

  • External dimensions: ø162 × 14 (diameter 162 × 14 mm)

Specifications of 5-179-03

  • External dimensions: ø182 × 15 (diameter 182 × 15 mm)