(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shallow Tray Eco Clean

Shallow Tray Eco Clean

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8678-05

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    ECO Clean Shallow Tray 14"
  • Manufacturer Model
    14-Inch models
  • External Dimensions(mm)
    353X257X20
  • Top/bottom inner dimensions(mm)
    342X248/328X235
  • Specifications
    Antifouling processed (autoclave cannot be used)
  • Material Details
    Stainless Steel (SUS430)
  • Features
    Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.
  • Quantity
    1 pc.
Part Number
1-8678-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,730.41

METAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    ECO Clean Shallow Tray 14"
  • Manufacturer Model
    14-Inch models
  • External Dimensions(mm)
    353X257X20
  • Top/bottom inner dimensions(mm)
    342X248/328X235
  • Specifications
    Antifouling processed (autoclave cannot be used)
  • Material Details
    Stainless Steel (SUS430)
  • Features
    Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.
  • Quantity
    1 pc.

Product Description

Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.

Specifications of 1-8678-05

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    ECO Clean Shallow Tray 14"
  • Manufacturer Model
    14-Inch models
  • External Dimensions(mm)
    353X257X20
  • Top/bottom inner dimensions(mm)
    342X248/328X235
  • Specifications
    Antifouling processed (autoclave cannot be used)
  • Material Details
    Stainless Steel (SUS430)
  • Features
    Because of the stain-proofing effect obtained by its hydrophilicity, stubborn dirt is removed using only water.
  • Quantity
    1 pc.
Part Number
1-8678-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,730.41

METAL CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1