(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rectangular Vat, Flat Edge Type

Rectangular Vat, Flat Edge Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2393-04

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Square Pad 021371
  • Manufacturer Model
    21371
  • External Dimensions(mm)
    301×235×45
  • JAN Code
    4954057605151
  • Inner Base Dimensions(mm)
    255×185
  • Plate Thickness(mm)
    0.7
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Edge is long and easy to grasp; a flat type where dust will not easily accumulate.
  • Features 2
    Easy to remove even after stacking as the four corners are corrugated.
  • Quantity
    1 pc.
Part Number
1-2393-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,700.00

METAL CONTAINERS 1 Piece(s) 21 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Square Pad 021371
  • Manufacturer Model
    21371
  • External Dimensions(mm)
    301×235×45
  • JAN Code
    4954057605151
  • Inner Base Dimensions(mm)
    255×185
  • Plate Thickness(mm)
    0.7
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Edge is long and easy to grasp; a flat type where dust will not easily accumulate.
  • Features 2
    Easy to remove even after stacking as the four corners are corrugated.
  • Quantity
    1 pc.

Product Description

Edge is long and easy to grasp; a flat type where dust will not easily accumulate.

Specifications of 1-2393-04

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Square Pad 021371
  • Manufacturer Model
    21371
  • External Dimensions(mm)
    301×235×45
  • JAN Code
    4954057605151
  • Inner Base Dimensions(mm)
    255×185
  • Plate Thickness(mm)
    0.7
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Edge is long and easy to grasp; a flat type where dust will not easily accumulate.
  • Features 2
    Easy to remove even after stacking as the four corners are corrugated.
  • Quantity
    1 pc.
Part Number
1-2393-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,700.00

METAL CONTAINERS 1 Piece(s) 21 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1