(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Plate

Stainless Steel Square Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5-178-01

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Square Plate (SUS430) K-1
  • Manufacturer Model
    K-1
  • External Dimensions(mm)
    270X270X22
  • Internal dimensions(mm)
    262X262X21
  • Inner Base Dimensions(mm)
    243X243
  • Material Details
    Stainless Steel (SUS430)
  • Quantity
    1 pc.
Part Number
5-178-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 819.00

METAL CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Square Plate (SUS430) K-1
  • Manufacturer Model
    K-1
  • External Dimensions(mm)
    270X270X22
  • Internal dimensions(mm)
    262X262X21
  • Inner Base Dimensions(mm)
    243X243
  • Material Details
    Stainless Steel (SUS430)
  • Quantity
    1 pc.

Product Description

Stainless-steel square plate with good corrosion resistance and magnetic properties.
[Features]
· Made of magnetic SUS43.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Specifications of 5-178-01

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Square Plate (SUS430) K-1
  • Manufacturer Model
    K-1
  • External Dimensions(mm)
    270X270X22
  • Internal dimensions(mm)
    262X262X21
  • Inner Base Dimensions(mm)
    243X243
  • Material Details
    Stainless Steel (SUS430)
  • Quantity
    1 pc.
Part Number
5-178-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 819.00

METAL CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details of Stainless Steel Square Tray

Stainless Square Tray: related images

Stainless Square Tray image

Common specifications

  • Material: stainless steel (SUS430)

Specifications of 5-178-01

  • Inside dimensions: 262 × 262 × 21 mm
  • Outside dimensions: 270 × 270 × 22 mm
  • Bottom inside dimensions: 243 × 243 mm

Specifications of 5-178-02

  • Inside dimensions: 304 × 304 × 24 mm
  • Outside dimensions: 310 × 310 × 25 mm
  • Bottom inside dimensions: 287 × 287 mm

Specifications of 5-178-03

  • Inside dimensions: 326 × 326 × 24 mm
  • Outside dimensions: 340 × 340 × 25 mm
  • Bottom inside dimensions: 308 × 308 mm