Stainless Steel Square Tray

Brand :
AS ONE

Caution

    Product Description

    Shallow-type square tray that is convenient for work.
    [Features]
    · Made of magnetic SUS43.
    [Applications]
    · Can be used in the food industry, chemical industry, and in general scientific facilities.
    · Can be used in kitchens and food-serving facilities.

    Details Of Stainless Steel Square Tray

    Stainless Steel Square Tray: related images

    Stainless Steel Square Tray image

    Specifications of 4-5309-01/4-5309-02/4-5309-03

    • Material: stainless steel (SUS430)

    Specifications of 4-5309-01

    • External dimensions: 199 × 140 × 18 mm
    • Base inside dimensions: 175 × 115 mm

    Specifications of 4-5309-02

    • External dimensions: 219 × 153 × 19 mm
    • Base inside dimensions: 195 × 130 mm

    Specifications of 4-5309-03

    • External dimensions: 258 × 177 × 18 mm
    • Base inside dimensions: 235 × 155 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat