(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Transportation Vat

Transportation Vat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,080.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9752-01
1-9752-02
1-9752-03
1-9752-04
1-9752-05
1-9752-06
1-9752-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
Internal dimensions
(mm)

฿ 6,873.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-720 HF-720 618X380X135 595X363X133

฿ 8,400.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-721 HF-721 618X380X185 595X363X183

฿ 8,910.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-722 HF-722 618X380X200 595X363X198

฿ 8,317.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-720-P (Draining Type) HF-720-P (Draining Type) 618X380X135 595X363X133

฿ 9,842.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-721-P (Draining Type) HF-721-P (Draining Type) 618X380X185 595X363X183

฿ 10,310.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-722-P (Draining Type) HF-722-P (Draining Type) 618X380X200 595X363X198

฿ 2,080.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-723 Lid HF-723-A (Lid) 620X400X15 -

Basic Specifications

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Material Details
    Stainless (SUS304)
  • Features
    The handle comes with a stopper so it is useful for stacking. Can be combined with the draining type.

Product Description

The handles come with stoppers for convenient stacking.

Part Number
1-9752-01
1-9752-02
1-9752-03
1-9752-04
1-9752-05
1-9752-06
1-9752-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
Internal dimensions
(mm)

฿ 6,873.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-720 HF-720 618X380X135 595X363X133

฿ 8,400.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-721 HF-721 618X380X185 595X363X183

฿ 8,910.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-722 HF-722 618X380X200 595X363X198

฿ 8,317.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-720-P (Draining Type) HF-720-P (Draining Type) 618X380X135 595X363X133

฿ 9,842.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-721-P (Draining Type) HF-721-P (Draining Type) 618X380X185 595X363X183

฿ 10,310.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-722-P (Draining Type) HF-722-P (Draining Type) 618X380X200 595X363X198

฿ 2,080.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) Transportation Tray HF-723 Lid HF-723-A (Lid) 620X400X15 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1