(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Container With Hook

Container With Hook

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-7943-01

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Container with Hook No.7
  • Manufacturer Model
    NO. 7
  • Size(mm)
    330 x 230 x 85 (Excluding Hook Part)
  • JAN Code
    4520785070129
  • Material Details
    Stainless Steel (SUS304)
  • Features
    It can be stacked for efficient storage.
  • Quantity
    1 pc.
Part Number
1-7943-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 3,069.27

METAL CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Container with Hook No.7
  • Manufacturer Model
    NO. 7
  • Size(mm)
    330 x 230 x 85 (Excluding Hook Part)
  • JAN Code
    4520785070129
  • Material Details
    Stainless Steel (SUS304)
  • Features
    It can be stacked for efficient storage.
  • Quantity
    1 pc.

Product Description

Container with a closure fixture for excellent safety.
[Features]
· Made of SUS34 (excluding hook portion), which has excellent corrosion and rust resistance.
· Allows for efficient storage/stowage via stacking.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Specifications of 1-7943-01

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Container with Hook No.7
  • Manufacturer Model
    NO. 7
  • Size(mm)
    330 x 230 x 85 (Excluding Hook Part)
  • JAN Code
    4520785070129
  • Material Details
    Stainless Steel (SUS304)
  • Features
    It can be stacked for efficient storage.
  • Quantity
    1 pc.
Part Number
1-7943-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 3,069.27

METAL CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Container With Hook

Container With Hook: related images

Container With Hook image

Common specifications

  • Material: stainless steel (SUS304)

Specifications of 1-7943-01

  • Size*: 330 × 230 × 85 mm
  • *Excluding hook part

Specifications of 1-7943-02

  • Size*: 350 × 243 × 87 mm
  • *Excluding hook part

Specifications of 1-7943-03

  • Size*: 365 × 260 × 90 mm
  • *Excluding hook part