(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stacking Type Stainless Steel Tray

Stacking Type Stainless Steel Tray

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5-174-02

  • Product Type
    Vat/Tray
  • Capacity
    3.5L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Small Stacking Type Stainless Steel Tray (With 5-Level Lid)
  • Manufacturer Model
    Small
  • External Dimensions(mm)
    345 x 265 x 228 (With 5 Layers Stacked)
  • Internal dimensions(mm)
    335X260X50 (1 sheets)
  • Plate Thickness(mm)
    0.6
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304)
  • Quantity
    1 Set (Vat: 5 pcs, Lid: 5 pcs)
Part Number
5-174-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 15,249.00

฿ 11,351.36

METAL CONTAINERS 1 Piece(s) 40 Day(s) 1 Set (Vat: 5 pcs, Lid: 5 pcs)

Basic Specifications

  • Product Type
    Vat/Tray
  • Capacity
    3.5L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Small Stacking Type Stainless Steel Tray (With 5-Level Lid)
  • Manufacturer Model
    Small
  • External Dimensions(mm)
    345 x 265 x 228 (With 5 Layers Stacked)
  • Internal dimensions(mm)
    335X260X50 (1 sheets)
  • Plate Thickness(mm)
    0.6
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304)
  • Quantity
    1 Set (Vat: 5 pcs, Lid: 5 pcs)

Product Description

Container set that can be stacked for storage.
[Features]
· Made of SUS34, which has excellent corrosion and rust resistance.
· Thin size that is perfect for stacked storage.
· With a base structure that allows for easily pulling then out even when stacked.
[Applications]
· Made of stainless steel, which is resistant to low temperatures and can quickly chill, making it ideal as a freezer storage container.
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Specifications of 5-174-02

  • Product Type
    Vat/Tray
  • Capacity
    3.5L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Small Stacking Type Stainless Steel Tray (With 5-Level Lid)
  • Manufacturer Model
    Small
  • External Dimensions(mm)
    345 x 265 x 228 (With 5 Layers Stacked)
  • Internal dimensions(mm)
    335X260X50 (1 sheets)
  • Plate Thickness(mm)
    0.6
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304)
  • Quantity
    1 Set (Vat: 5 pcs, Lid: 5 pcs)
Part Number
5-174-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 15,249.00

฿ 11,351.36

METAL CONTAINERS 1 Piece(s) 40 Day(s) 1 Set (Vat: 5 pcs, Lid: 5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Stacking Type Stainless Steel Tray

Stacking Type Stainless Steel Tray: related images

Stacking Type Stainless Steel Tray image

Common specifications

  • Material: main body and lid / stainless steel (SUS304)
  • Plate thickness: 0.6 mm
  • Stack of 5 with lid

Specifications of 5-174-01

  • Capacity: 5.0 L
  • External dimensions*1: 410 × 310 × 230 mm
  • Inside dimensions*2: 400 × 300 × 50 mm
  • * 1…For a stack of 5
  • * 2…For 1 tray

Specifications of 5-174-02

  • Capacity: 3.5 L
  • External dimensions*1: 345 × 265 × 228 mm
  • Inside dimensions*2: 335 × 260 × 50 mm
  • * 1…For a stack of 5
  • * 2…For 1 tray