(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Pad With Lid - With Partition (2/4/6 Pcs)

Stainless Steel Pad With Lid - With Partition (2/4/6 Pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4533-02

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless steel tray with a lid (partition included), 4 pcs, square
  • Manufacturer Model
    For 4 angles
  • External Dimensions(mm)
    285X221X63
  • Internal dimensions(mm)
    277X214X61
  • Internal container dimensions(mm)
    External Dimensions: 137 x 106 x 61, Internal Dimensions: 130x98x61
  • Material Details
    Main Body, Lid, Inside Containers: Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
1-4533-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,745.00

METAL CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless steel tray with a lid (partition included), 4 pcs, square
  • Manufacturer Model
    For 4 angles
  • External Dimensions(mm)
    285X221X63
  • Internal dimensions(mm)
    277X214X61
  • Internal container dimensions(mm)
    External Dimensions: 137 x 106 x 61, Internal Dimensions: 130x98x61
  • Material Details
    Main Body, Lid, Inside Containers: Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

Contains secondary trays for easy partition (2, 4, 6).

Specifications of 1-4533-02

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless steel tray with a lid (partition included), 4 pcs, square
  • Manufacturer Model
    For 4 angles
  • External Dimensions(mm)
    285X221X63
  • Internal dimensions(mm)
    277X214X61
  • Internal container dimensions(mm)
    External Dimensions: 137 x 106 x 61, Internal Dimensions: 130x98x61
  • Material Details
    Main Body, Lid, Inside Containers: Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
1-4533-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,745.00

METAL CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1