(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rectangular Wire Tray

Rectangular Wire Tray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 5-168-08

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Rectangular vat Mesh Model 52
  • Manufacturer Model
    52 Type
  • Size(mm)
    489×279
  • JAN Code
    4977544540520
  • Size of a mesh(mm)
    8–9
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Compatible with both deep trays and shallow trays.
  • Quantity
    1 pc.
Part Number
5-168-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,794.59

METAL CONTAINERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Rectangular vat Mesh Model 52
  • Manufacturer Model
    52 Type
  • Size(mm)
    489×279
  • JAN Code
    4977544540520
  • Size of a mesh(mm)
    8–9
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Compatible with both deep trays and shallow trays.
  • Quantity
    1 pc.

Product Description

Drainplate for a rectangular tray that can be used to save space.
[Features]
· Made of SUS34, which has excellent corrosion and rust resistance.
· You can select a size to match your space and usage.
· The rectangular tray sizes have a convenient height to width ratio of 1 to 6.
· Functional design built to effectively utilize space.
· Compatible with both deep trays and shallow trays.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Specifications of 5-168-08

  • Product Type
    Vat/Tray
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Rectangular vat Mesh Model 52
  • Manufacturer Model
    52 Type
  • Size(mm)
    489×279
  • JAN Code
    4977544540520
  • Size of a mesh(mm)
    8–9
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Compatible with both deep trays and shallow trays.
  • Quantity
    1 pc.
Part Number
5-168-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,794.59

METAL CONTAINERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details of Rectangular Wire Tray

Rectangular Wire Tray: related images

Rectangular Wire Tray image

Common specifications

  • Material: stainless steel (SUS304)
  • Wire spacing: 8 to 9 mm

Specifications of 5-168-01

  • Size: 250 × 140 mm

Specifications of 5-168-02

  • Size: 273 × 152 mm

Specifications of 5-168-03

  • Size: 300 × 168 mm