Shallow/Deep Type Rectangular Tray

Brand :
AS ONE

Caution

    Product Description

    A rectangular stainless steel tray that can be used to save space.
    [Features]
    · Made of SUS34, which has excellent corrosion and rust resistance.
    · Select from a variety of sizes to fit your space and usage.
    · The rectangular tray sizes have a convenient height to width ratio of 1 to 6.
    · A functional design built to effectively utilize space.
    [Applications]
    · Can be used in the food industry, chemical industry, and in general scientific facilities.
    · Can be used in kitchens and food-serving facilities.

    Details Of Rectangular Tray

    Rectangular Tray: related images

    Rectangular Tray image

    Specifications of 5-164-01/5-164-02/5-164-03

    • Material: stainless steel (SUS304)

    Specifications of 5-164-01

    • External dimensions: 280 × 168 × 84 mm
    • Capacity: 3.1 L

    Specifications of 5-164-02

    • External dimensions: 300 × 180 × 86 mm
    • Capacity: 4.1 L

    Specifications of 5-164-03

    • External dimensions: 330 × 198 × 91 mm
    • Capacity: 5.2 L
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat