(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freezing Square Sealing Container, Deep Type

Freezing Square Sealing Container, Deep Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 609.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-5623-01
4-5623-02
4-5623-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
Internal dimensions
(mm)
Quantity

฿ 609.00

METAL CONTAINERS 1 Piece(s) Same day Freezing Square Seal Container - Deep 12 Type Deep Model 12 123X94X63 120X93X60 1 pc.

฿ 659.93

METAL CONTAINERS 1 Piece(s) 31 Day(s) Freezing Square Seal Container - Deep 15 Type Deep Model 15 156X116X70 150X115X68 1 pc.

฿ 1,130.00

METAL CONTAINERS 1 Piece(s) Same day Freezing Square Seal Container - Deep 18 Type Deep Model 18 186X144X77 180X137X75 1 pc.

Basic Specifications

Product Description

Freezing square sealing container with excellent corrosion resistance.
[Features]
· Made of SUS34, which has excellent corrosion and rust resistance.
[Applications]
· Made of stainless steel, which is resistant to low temperatures and can quickly chill, making it ideal as a freezer storage container.
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Part Number
4-5623-01
4-5623-02
4-5623-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
Internal dimensions
(mm)
Quantity

฿ 609.00

METAL CONTAINERS 1 Piece(s) Same day Freezing Square Seal Container - Deep 12 Type Deep Model 12 123X94X63 120X93X60 1 pc.

฿ 659.93

METAL CONTAINERS 1 Piece(s) 31 Day(s) Freezing Square Seal Container - Deep 15 Type Deep Model 15 156X116X70 150X115X68 1 pc.

฿ 1,130.00

METAL CONTAINERS 1 Piece(s) Same day Freezing Square Seal Container - Deep 18 Type Deep Model 18 186X144X77 180X137X75 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Sealing Square Container For Freezing, Deep Type

Sealing Square Container For Freezing, Deep Type: related images

Sealing Square Container For Freezing, Deep Type image

Specifications of 4-5623-01/4-5623-02/4-5623-03

  • Material: body / stainless steel (SUS304); lid / PE (polyethylene)
  • Deep type

Specifications of 4-5623-01

  • External dimensions: 123 × 94 × 63 mm
  • Inside dimensions: 120 × 93 × 60 mm

Specifications of 4-5623-02

  • External dimensions: 156 × 116 × 70 mm
  • Inside dimensions: 150 × 115 × 68 mm

Specifications of 4-5623-03

  • External dimensions: 186 × 144 × 77 mm
  • Inside dimensions: 180 × 137 × 75 mm