Freezing Square Sealing Container, Shallow Type

Brand :
AS ONE

Caution

    Product Description

    Freezing square sealing container with excellent corrosion resistance.
    [Features]
    · Made of SUS34, which has excellent corrosion and rust resistance.
    [Applications]
    · Made of stainless steel, which is resistant to low temperatures and can quickly chill, making it ideal as a freezer storage container.
    · In the food industry, chemical industry and in general scientific facilities.
    · In kitchens and food-serving facilities.

    Details Of Sealing Square Container For Freezing, Shallow Type

    Sealing Square Container For Freezing, Shallow Type: related images

    Sealing Square Container For Freezing, Shallow Type image

    Common specifications

    • Material: body / stainless steel (SUS304); lid / PE (polyethylene)
    • Shallow Type

    Specifications of 4-5622-01

    • External dimensions: 123 × 94 × 40 mm
    • Inside dimensions: 120 × 93 × 39 mm

    Specifications of 4-5622-02

    • External dimensions: 156 × 121 × 47 mm
    • Inside dimensions: 150 × 117 × 46 mm

    Specifications of 4-5622-03

    • External dimensions: 186 × 142 × 57 mm
    • Inside dimensions: 180 × 137 × 56 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Freezing Square Sealing Container, Shallow Type | AS ONE | MISUMI Thailand