(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Container, Capacity 0.2 L To 1.8 L

Stainless Steel Container, Capacity 0.2 L To 1.8 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 736.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8467-01
1-8467-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
JAN Code Internal dimensions
(mm)
Features Quantity

฿ 736.69

METAL CONTAINERS 1 Piece(s) 31 Day(s) 0.2L Stainless Steel Container No.658 No.658 (Slim Type / Wide Mouth) φ76X67 4538090003091 φ73X65.5 Plate thickness goes up to 1.5 mm, so work can be carried out with greater sense of weight. 1 pc.

฿ 1,035.00

METAL CONTAINERS 1 Piece(s) Same day 0.7L Stainless Steel Container No.0010 No.0010 (Straight type) φ109X108 4580173258454 φ100X107 - 1 pc.

Basic Specifications

Product Description

Stainless-steel container with a thickness of 1.2 mm.
[Features]
· Made of SUS34, which has excellent corrosion and rust resistance.
· Has a thickness of 1.2 mm and feels weighty, allowing for stable work.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Part Number
1-8467-01
1-8467-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model External Dimensions
(mm)
JAN Code Internal dimensions
(mm)
Features Quantity

฿ 736.69

METAL CONTAINERS 1 Piece(s) 31 Day(s) 0.2L Stainless Steel Container No.658 No.658 (Slim Type / Wide Mouth) φ76X67 4538090003091 φ73X65.5 Plate thickness goes up to 1.5 mm, so work can be carried out with greater sense of weight. 1 pc.

฿ 1,035.00

METAL CONTAINERS 1 Piece(s) Same day 0.7L Stainless Steel Container No.0010 No.0010 (Straight type) φ109X108 4580173258454 φ100X107 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Stainless Steel Container, 0.2-L to 1.8-L Capacity

Stainless Steel Container, 0.2-L to 1.8-L Capacity: related images

Stainless Steel Container, 0.2-L to 1.8-L Capacity image

Common specifications

  • Material: stainless steel (SUS304)

Specifications of 1-8467-01

  • Capacity: 0.2 L
  • External dimensions: ø76 × 67 (diameter 76 × 67 mm)
  • Inside dimensions: ø73 × 65.5 (diameter 73 × 65.5 mm)

Specifications of 1-8467-02

  • Capacity: 0.27 L
  • External dimensions: ø88 × 60 mm (diameter 88 × 60 mm)
  • Inside dimensions: ø81 × 58.5 mm (diameter 81 × 58.5 mm)

Specifications of 1-8467-03

  • Capacity: 0.7 L
  • External dimensions: ø109 × 108 mm (diameter 109 × 108 mm)
  • Inside dimensions: ø100 × 107 mm (diameter 100 × 107 mm)