(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Can Capacity 500 ml/ 1 L

Square Can Capacity 500 ml/ 1 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 402.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3797-01
1-3797-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Size
(mm)
Quantity

฿ 500.00

METAL CONTAINERS 1 Piece(s) Same day 500ml Square Can 500 g 500 63X117X108 1 pc.

฿ 402.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 1L Square Can 1 K 1000 63X117X190 1 pc.

Basic Specifications

  • Product Type
    Small container
  • Material
    Tin
  • Material Details
    Main Body: Tin plate (Tin plated Steel Plate), Inner Lid: Low Density Polyethylene (LDPE)
  • Quantity
    1 pc.

Product Description

500 ml and 1 L capacity tin (tin plated sheet) square can.

Part Number
1-3797-01
1-3797-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Size
(mm)
Quantity

฿ 500.00

METAL CONTAINERS 1 Piece(s) Same day 500ml Square Can 500 g 500 63X117X108 1 pc.

฿ 402.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 1L Square Can 1 K 1000 63X117X190 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1