(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Square Graduated Pot

Square Graduated Pot

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,553.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4-1006-04
4-1006-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal dimensions
(mm)
Plate Thickness
(mm)
Specifications Quantity

฿ 2,553.05

METAL CONTAINERS 1 Piece(s) 5 Day(s) 2.6L Square Gradated Pot 16" Without Handle 16 160X128X139 0.6 - 1 pc.

฿ 5,658.99

METAL CONTAINERS 1 Piece(s) Same day 8.9L Square Gradated Pot 24" With Handle 24 240X192X206 0.7 With handle 1 pc.

Basic Specifications

  • Product Type
    Pot
  • Material
    Stainless Steel
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

A stackable, graduated square pot.
[Features]
· Made of SUS34, which has excellent corrosion and rust resistance.
· A new design that allows for reading of scale marks from the inside.
· Can also be used for measuring.
· The sizes are designed with a 1:8 scale of height/width, allowing for easy lining up and stacking.
· A safe curled edge design for when using the main body with the cover, as well as when washing.
[Applications]
· Can be used in the food industry, chemical industry, and in general scientific facilities.
· Can be used in kitchens and food-serving facilities.

Part Number
4-1006-04
4-1006-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal dimensions
(mm)
Plate Thickness
(mm)
Specifications Quantity

฿ 2,553.05

METAL CONTAINERS 1 Piece(s) 5 Day(s) 2.6L Square Gradated Pot 16" Without Handle 16 160X128X139 0.6 - 1 pc.

฿ 5,658.99

METAL CONTAINERS 1 Piece(s) Same day 8.9L Square Gradated Pot 24" With Handle 24 240X192X206 0.7 With handle 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Square-Shaped Graduated Pot

Square-Shaped Graduated Pot: related images

Square-Shaped Graduated Pot image

Specifications of 4-1006-01/4-1006-02

  • Product shape: square
  • Plate thickness: 0.6 mm
  • Material: main body and lid / stainless steel (SUS304)

Specifications of 4-1006-01

  • Capacity: 0.6 L
  • Interior dimensions (with lid): 100 × 80 × 85 mm

Specifications of 4-1006-02

  • Capacity: 1.1 L
  • Interior dimensions (with lid): 120 × 96 × 103 mm