(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Pot

Stainless Steel Square Pot

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,126.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-186-01
5-186-02
5-186-03
5-186-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal dimensions
(mm)
Quantity

฿ 1,126.00

METAL CONTAINERS 1 Piece(s) Same day Approx. 0.6 L Stainless steel square pot No. 0, with lid No.0 100X100X70 1 pc.

฿ 1,989.00

METAL CONTAINERS 1 Piece(s) Same day Approx. 1.1 L Stainless steel square pot No. 2, with lid No.2 120X120X85 1 pc.

฿ 1,975.00

METAL CONTAINERS 1 Piece(s) Same day Approx. 1.8 L Stainless steel square pot No. 4, with lid No.4 141X141X100 1 pc.

฿ 2,872.00

METAL CONTAINERS 1 Piece(s) Same day Approx. 2.8 L Stainless steel square pot No. 6, with lid No.6 161X161X110 1 pc.

Basic Specifications

  • Product Type
    Pot
  • Material
    Stainless Steel
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

A stackable square pot.
[Features]
· Made of SUS34, which has excellent corrosion and rust resistance.
· Pots of the same size can be stacked for convenient storage.
[Applications]
· They have a shape that can be neatly stored, making them ideal as storage containers in refrigerators, etc.
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Part Number
5-186-01
5-186-02
5-186-03
5-186-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Internal dimensions
(mm)
Quantity

฿ 1,126.00

METAL CONTAINERS 1 Piece(s) Same day Approx. 0.6 L Stainless steel square pot No. 0, with lid No.0 100X100X70 1 pc.

฿ 1,989.00

METAL CONTAINERS 1 Piece(s) Same day Approx. 1.1 L Stainless steel square pot No. 2, with lid No.2 120X120X85 1 pc.

฿ 1,975.00

METAL CONTAINERS 1 Piece(s) Same day Approx. 1.8 L Stainless steel square pot No. 4, with lid No.4 141X141X100 1 pc.

฿ 2,872.00

METAL CONTAINERS 1 Piece(s) Same day Approx. 2.8 L Stainless steel square pot No. 6, with lid No.6 161X161X110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Stainless Steel Square-Shaped Pot

Stainless Steel Square-Shaped Pot: related images

Stainless Steel Square-Shaped Pot image

Specifications of 5-186-01/5-186-02/5-186-03

  • Material: main body and lid / stainless steel (SUS304)

Specifications of 5-186-01

  • Capacity: approx. 0.6 L
  • Inside dimensions: 100 × 100 × 70 mm

Specifications of 5-186-02

  • Capacity: approx. 1.1 L
  • Inside dimensions: 120 × 120 × 85 mm

Specifications of 5-186-03

  • Capacity: approx. 1.8 L
  • Inside dimensions: 141 × 141 × 100 mm