(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4528-02 |
1-4528-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | Manufacturer Model | Internal diameter x height (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 977.00 |
METAL CONTAINERS | 1 Piece(s) | 12 Day(s) | Approx. 0.75 L | Stainless Steel Round Pot With Knob 12 cm | 12cm | φ120X68 | 1 pc. | ||
฿ 1,535.00 |
METAL CONTAINERS | 1 Piece(s) | 11 Day(s) | Approx. 2 L | Stainless Steel Round Pot With Knob 18 cm | 18cm | φ180X85 | 1 pc. |
There is a knob handle at the top of the lid.
Part Number |
---|
1-4528-02 |
1-4528-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | Manufacturer Model | Internal diameter x height (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 977.00 |
METAL CONTAINERS | 1 Piece(s) | 12 Day(s) | Approx. 0.75 L | Stainless Steel Round Pot With Knob 12 cm | 12cm | φ120X68 | 1 pc. | ||
฿ 1,535.00 |
METAL CONTAINERS | 1 Piece(s) | 11 Day(s) | Approx. 2 L | Stainless Steel Round Pot With Knob 18 cm | 18cm | φ180X85 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?