(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stock Pot, Deep Type

Stock Pot, Deep Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-9753-03

  • Product Type
    Pot
  • Capacity
    8.7L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stock Pot (Deep) 20 Type 8.7 L
  • Manufacturer Model
    20 Type
  • Internal diameter x height(mm)
    φ200X280
  • Weight(kg)
    1.2
  • Material Details
    Main Body: Stainless Steel (SUS316), Lid: Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
1-9753-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 3,979.12

METAL CONTAINERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Pot
  • Capacity
    8.7L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stock Pot (Deep) 20 Type 8.7 L
  • Manufacturer Model
    20 Type
  • Internal diameter x height(mm)
    φ200X280
  • Weight(kg)
    1.2
  • Material Details
    Main Body: Stainless Steel (SUS316), Lid: Stainless Steel (SUS304)
  • Quantity
    1 pc.

Product Description

Deep stock pot made of SUS316, which has excellent resistance to corrosion and acids.
[Features]
· Made of SUS316, which has better corrosion and acid resistance than SUS34.
· Large capacity while being slender, allowing for effective space utilization.
· Seamless press drawing process from 1 sheet.
· Pots of the same size can be stacked for convenient storage.
· With a hanging bracket on the underside of the lid, you don't have to worry about where to place it.
[Applications]
· In the food industry, chemical industry and in general scientific facilities.
· In kitchens and food-serving facilities.

Specifications of 1-9753-03

  • Product Type
    Pot
  • Capacity
    8.7L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stock Pot (Deep) 20 Type 8.7 L
  • Manufacturer Model
    20 Type
  • Internal diameter x height(mm)
    φ200X280
  • Weight(kg)
    1.2
  • Material Details
    Main Body: Stainless Steel (SUS316), Lid: Stainless Steel (SUS304)
  • Quantity
    1 pc.
Part Number
1-9753-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 3,979.12

METAL CONTAINERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Stock Pot 4.5 L To 14.5 L Capacity

Stock Pot 4.5 L To 14.5 L Capacity: related images

Stock Pot 4.5 L To 14.5 L Capacity image

Specifications of 1-9753-01/1-9753-02

  • Product shape: round/deep
  • Material: body / stainless steel (SUS316); lid / stainless steel (SUS304)

Specifications of 1-9753-01

  • Capacity: 4.5 L
  • Inside diameter × height:ø160 × 225 (inside diameter 160 × 225 mm)
  • Weight: 0.7 kg

Specifications of 1-9753-02

  • Capacity: 6.4 L
  • Inside diameter × height:ø180 × 252 (inside diameter 180 × 252 mm)
  • Weight: 0.95 kg